Which Camera Should I Choose?

Flir E8 Pro

Flir E8 Pro

From $3,249.00

  • 320 × 240 thermal resolution
  • Measures temperatures up to 550°C (1022°F)
  • <40 mK NETD
View Product

IR Resolution

320 × 240 (76,800 pixels)

Thermal Sensitivity_NETD

<0.04°C (0.07°F) / <40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

FLIR E6 Pro

FLIR E6 Pro

From $2,149.00

  • 240 × 180 thermal resolution
  • Measures temperatures up to 550°C (1022°F)
  • <50 mK NETD
View Product

IR Resolution

240 × 180 pixels (43,200 pixels)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <50 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

FLIR E5 Pro

FLIR E5 Pro

From $1,349.00

  • 160 × 120 thermal resolution
  • Measures temperatures up to 400°C (752°F)
  • <60 mK NETD
View Product

IR Resolution

160 × 120 (19,200 pixels)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <60 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

IR Resolution

320 × 240 (76,800 pixels)

IR Resolution

240 × 180 pixels (43,200 pixels)

IR Resolution

160 × 120 (19,200 pixels)

Thermal Sensitivity_NETD

<0.04°C (0.07°F) / <40 mK at 30°C (86°F)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <50 mK at 30°C (86°F)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <60 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Ex Pro]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Datasheet

FLIR Ex Pro-Series Datasheet

User Manual

FLIR Ex Pro Series User Manual

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Application Story

FLIR Thermal Condition Monitoring Article

Certification

ISO 9001-2015 FLIR Sweden

Application Story

Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure