Which Camera Should I Choose?
E8 Pro
From $2,599.20
- 320 × 240 thermal resolution
- Measures temperatures up to 550°C (1022°F)
- <40 mK thermal sensitivity for most clarity and accuracy
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity/NETD
<0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
E6 Pro
From $2,199.00
- 240 × 180 thermal resolution
- Measures temperatures up to 550°C (1022°F)
- <50 mK thermal sensitivity for improved image clarity
IR Resolution
240 × 180 pixels (43,200 pixels)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <50 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
E5 Pro
From $1,399.00
- 160 × 120 thermal resolution
- Measures temperatures up to 400°C (752°F)
- <60 mK thermal sensitivity
IR Resolution
160 × 120 (19,200 pixels)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <60 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
IR Resolution
320 × 240 (76,800 pixels)
IR Resolution
240 × 180 pixels (43,200 pixels)
IR Resolution
160 × 120 (19,200 pixels)
Thermal Sensitivity/NETD
<0.04°C (0.07°F) / <40 mK at 30°C (86°F)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <50 mK at 30°C (86°F)
Thermal Sensitivity/NETD
<0.06°C (0.11°F) / <60 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR Thermal Studio Installer
Firmware Download
FLIR Camera Firmware [Ex Pro]
Datasheet
Flir T199422ACC Battery Datasheet
Datasheet
FLIR Ex Pro-Series Datasheet
User Manual
FLIR Ex Pro Series User Manual
Application Story
FLIR Thermal Condition Monitoring Article
Warranty
FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty
Datasheet
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Brochure
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure
Certification
ISO 9001-2015 FLIR Sweden
Brochure
What do you need to measure? FLIR WDYNTM brochure
Application Story
Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera
- 1
- 2