FLIR AURA Continuous Condition Monitoring

Continuous Condition Monitoring Solution

Flir Aura Continuous Condition Monitoring is a cloud-powered thermal monitoring solution that helps organizations continuously monitor batteries, critical equipment, and other temperature-sensitive assets for developing thermal anomalies.

Combining Flir radiometric thermal imaging with intelligent cloud-based monitoring, Aura automatically evaluates thermal conditions and alerts personnel when predefined risks or abnormal behavior are detected. Text and email notifications, remote live views, and historical analytics give teams the information they need to investigate problems quickly and take action before conditions escalate.

For battery and energy storage system (BESS) applications, earlier warning can provide valuable time to stop charging, isolate equipment, relocate affected batteries, or take other corrective action before a thermal event becomes more serious.

Aura provides 24/7 automated thermal monitoring of critical assets, helping organizations move beyond periodic inspections and manual camera supervision. When abnormal thermal conditions are detected, designated personnel are automatically notified so they can investigate sooner and make informed decisions before problems develop into equipment failures or safety events.
Go beyond the alarm with live thermal views and forensic analytics available remotely through Aura. Users can review current conditions, analyze historical thermal data, and better understand how an event developed, helping teams determine the appropriate response without needing to be physically present at the monitored location.
Configure Aura around the needs of your application with options for frame rate, AI model usage, and data storage. Secure cloud-based SaaS deployment minimizes the need for additional on-site computing infrastructure, while REST API, MQTT, and binary outputs make it easier to connect Aura with existing monitoring and control systems.
Cart

Added to cart