Discontinued

FLIR Screen-EST

Skin Temperature Screening Software

Product Variations

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

Simplified Screening for the Fight Against COVID-19
Plug-and-play connection with FLIR T540-EST, T560-EST, E54-EST, E86-EST, A500-EST, and A700-EST cameras for a complete, easy-to-use system
Non-contact screening with automatic detection and measurement on an individual's face allows for faster traffic through check points
Take consistent measurements without added calibration sources or equipment: all that's needed is a camera, tripod, and computer

Specifications

Highlighted
Cameras Supported FLIR T540-EST, T560-EST, E54-EST, E86-EST, A500-EST, A700-EST
General
Cameras Supported FLIR T540-EST, T560-EST, E54-EST, E86-EST, A500-EST, A700-EST
Operating System Windows 10 & 11, 64-bit
Requirements RAM: minimum 8 GB. Computer disk space: minimum 500 MB
User Interface
Languages Czech, Danish, Dutch, English, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Screen EST Installer v1.2.23

You must be logged in to download file.

Software Download

FLIR Screen EST Installer

You must be logged in to download file.

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart