FLIR TI BPL3

3rd Generation Broadband Over Power Line Interface

Product Variations

This interface connects zone outputs from BPL3 sensors* and/or Power Line sensors to a controller, providing power and communications to BPL3 sensors and/or PL sensors. It also connects the PC to BPL3 sensors and/or PL sensors for system configuration and viewing
.*BPL3 Sensor(s): TrafiOne, ThermiCam AI, TrafiCam AI, TrafiSense AI, LaneCom T, LaneCom V

Specifications

System Overview
Error Output 4 × optical coupled dry contacts N/O via terminal connector on the back Imax = 50m A, Umax = 48 VDC 1 interface error LED on the front 4 × BPL3 or PL sensor status LEDs
Maximum Cameras Standard 1 – 4 × BPL3 or PL sensors Maximum 4 × BPL3 or PL sensors
Electrical
Current Consumption ≤130 mA @ 24 VDC
Input Voltage TI BPL3 EURO: 12–60 VDC or 12–42 VAC
TI BPL3 EDGE B&SIU: 12–42 VDC or 12–30 VAC
Power Consumption ≤3 W
Environmental
Operating Temperature Range NEMA II specs: -40°C to 74°C (-40°F to 165°F)
Mechanical
Weight TI BPL3 EURO: 570 g (1.26 lb)
TI BPL3 EDGE B&SIU: 750 g (1.65 lb)

Resources & Support

Datasheet

Flir TI BPL3 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart