Which Camera Should I Choose?

K33

K33

  • 240 × 180 thermal resolution
  • Low range: -20°C to 150°C (-4°F to 302°F), High range: 0°C to 650°C (32°F to 1202°F)
  • <40 mK NETD
View Product

IR Resolution

240 × 180 pixels

Display

4 in. LCD, 320 × 240 pixels, backlit

Object Temperature Range

–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)

K75

K75

  • 320 × 240 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <60 mK NETD
View Product

IR Resolution

320 × 240

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

K85

K85

  • 640 × 480 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <60 mK NETD
View Product

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

No image available

K85-N

  • NFPA 1930:2025 certified
  • 640 × 480 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
View Product

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

IR Resolution

240 × 180 pixels

IR Resolution

320 × 240

IR Resolution

640 × 480

IR Resolution

640 × 480

Display

4 in. LCD, 320 × 240 pixels, backlit

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Display

4" LCD, 640 × 480, backlit, 60 Hz display frame rate

Object Temperature Range

–20°C to 150°C (–4°F to 302°F) 0°C to 650°C (32°F to 1202°F)

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

No image available

K95

  • 640 × 480 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <70 mK NETD
View Product

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, 60 Hz, backlit

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

IR Resolution

640 × 480

Display

4" LCD, 640 × 480, 60 Hz, backlit

Object Temperature Range

Single range solution operating: -20°C to 650°C (-4°F to 1202°F)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - K33, K45, K53, K55, K65

You must be logged in to download file.

Firmware Download

Flir Kxx Firmware

You must be logged in to download file.

Report

FLIR Kxx 2025 2026 Series EN300328 WLAN 2.4G Test Report

Report

FLIR Kxx 2025 2026 Series FCC ISED BLE Test Report

Report

FLIR Kxx 2025 2026 Series FCC ISED WLAN 2.4G Test Report

Report

FLIR Kxx 2026 Series T301060 Battery IEC62133 Test Report

Report

FLIR Kxx 2026 Series T301060 Battery JIC62133 Test Report

Report

Flir K85-N Hazloc Test Report

Certification

FLIR K85-N Hazloc Certificate

Certification

FLIR Kxx 2025 2026 Series FCC DTS Certificate

Datasheet

Flir K85-N Datasheet

Datasheet

Flir K75 and K85 (2025 Version) Datasheet