Advanced Thermal Imaging Cameras

Exx-Series

For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.
The Flir Exx-Series offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a Flir FlexView® dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time.

Top application
  1. Industrial Electrical Inspection
  2. Building Diagnostics & Indoor Air Quality
  3. Mechanical Inspection
  4. Asset Reliability
From $6,249.00

Which Camera Should I Choose?

FLIR E54

FLIR E54

From <NULL>

  • 320 × 240 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity_NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

FLIR E76

FLIR E76

From <NULL>

  • 320 × 240 thermal imaging
  • Measures temperatures up to 650°C (1202°F)
  • Laser-assisted autofocus
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

FLIR E86

FLIR E86

From <NULL>

  • 464 × 348 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • Laser-assisted autofocus
View Product

IR Resolution

464 × 348 pixels

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

FLIR E96

FLIR E96

From <NULL>

  • 640 × 480 thermal imaging
  • Measures temperatures up to 1500°C (2732°F)
  • Laser-assisted autofocus
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

IR Resolution

320 × 240 pixels

IR Resolution

320 × 240 pixels

IR Resolution

464 × 348 pixels

IR Resolution

640 × 480 pixels

Thermal Sensitivity_NETD

<40 mK at 30°C (86°F)

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Thermal Sensitivity_NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Application Story

Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR Global Utility Market Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

User Manual

FLIR Exx-Series User Manual

Brochure

FLIR Renewable Energy Wind Power Brochure

Selection Guide

FLIR Exx-Series Datasheet with Comparison Matrix

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure