Which Camera Should I Choose?
Flir Edge
- 80 × 60 thermal resolution
- Measure temperatures up to 120°C (248°F)
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
Flir Edge Pro
- 160 × 120 thermal resolution
- Measure temperatures up to 400°C (752°F)
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
Flir One®
From <NULL>
- 80 × 60 thermal resolution
- Measure temperatures up to 120°C (248°F)
- Flir OneFit adjustable height connector
Thermal Resolution
80 × 60
Battery Life
Approximately 1h
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Flir One® Pro
- 160 × 120 native resolution, 480 × 360 super resolution
- Measure temperatures up to 400°C (752°F)
- Flir OneFit adjustable height connector
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Battery Life
Approximately 1 hr
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Thermal Resolution
80 × 60
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Battery Life
Approximately 1h
Battery Life
Approximately 1 hr
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Resources & Support
Datasheet
FLIR ONE Edge Series Datasheet
Application Story
Achieve More Efficient Auto Inspections with Thermal Imaging
Warranty
FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty
Selection Guide
FLIR Handheld Thermal Camera Product Comparison Matrix
Brochure
FLIR Condition Monitoring Solutions for the Automotive Industry Brochure
Brochure
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure
Datasheet
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Certification
ISO 9001-2015 FLIR Sweden
User Manual
FLIR ONE Series User Manual
Datasheet
FLIR ONE Pro Series Datasheet
- 1
- 2