CM276

IR Resolution

160 × 120 (19,200 pixels)

Display Size

2.4 in, TFT screen

Jaw Opening

35 mm (1.37 in)

DM286

IR Resolution

160 × 120 (19,200 pixels)

Display Counts

6000

AC/DC Voltage

1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)

DM93-2

Display Counts

40,000

Safety Category

IR Resolution

160 × 120 (19,200 pixels)

IR Resolution

160 × 120 (19,200 pixels)

Display Counts

40,000

Display Size

2.4 in, TFT screen

Display Counts

6000

Safety Category

Jaw Opening

35 mm (1.37 in)

AC/DC Voltage

1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)

Resources & Support

Quick Start Guide

FLIR DM286 Quick Start Guide