Extech 42545

High Temperature IR Thermometer

Product Variations

The 42545 is a High Temperature IR Thermometer which measures up to 1832°F (-50 to 1000°C) with 50:1 distance to target ratio and laser pointer that identifies target area. High 50:1 distance to target ratio measures smaller surface areas at greater distances for safe and accurate readings. Large backlit LCD display. Adjustable emissivity. Complete with 9V battery and carrying case.

Specifications

General
Distance to Target Ratio 50:1
Emissivity 0.1 to 1.00, adjustable
Targeting single laser
Temperature [IR] Basic Accuracy -58 to 1832 °F (-50 to 1000 °C)
Temperature [IR] Max Resolution ±2% of reading + 4°F/2°C
Temperature [RTD] 0.1 °F/ °C
Additional Details
Certifications 42545-NIST_S: CE, NIST
42545_S: CE
Dimensions 3.9 × 2.2 × 9" (100 × 56 × 230mm)
Power 1 × 9V battery
Warranty 2 years
Weight 10.2oz (290g)

Resources & Support

User Manual

Extech 42545 User Manual

Certification

Extech 42545 Declaration of Conformity

Datasheet

Extech 42545 Datasheet

User Manual

Extech 42545 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart