Discontinued

FLIR Bridge

Product Variations

FLIR Bridge is an Industrial Internet of Things (IIoT) edge gateway that makes it easy to keep an eye on key data from multiple condition monitoring sensors and FLIR automation thermal cameras using preferred software platforms including Pi Historian and OPC UA. With the ability to monitor and analyze the state of important assets in one place, industrial plants, factories, and facilities can improve asset health and make better-informed decisions to keep operations running. By adding FLIR Bridge to a condition monitoring program, businesses can reduce maintenance costs and improve productivity, reliability, and safety.

Monitor and analyze the state of important assets in one place
FLIR Bridge collects data from multiple FLIR automation smart sensor cameras and third-party sensors into a single hub.
Control sensor data in FLIR Bridge by applying filters or mathematical equations. Inform operators, engineers, maintenance teams, and data scientists. Bridge is the unifying solution for your industrial 4.0 Edge.
Bridge has more than 20 north plugins connecting to ERP, logistics, OEE, MES, historians, databases, and clouds.

Specifications

Highlighted
Display 1 x HDMI, supports 1920 x 1080 @ 60Hz
Imaging & Optical
General Description Industrial computer that connects to FLIR Automation cameras and 3rd party sensors, and then forwards the data to cloud platforms and 3rd party asset monitoring systems such as PI System or OPC UA.
Resolution Full HD
User Interface
Display 1 x HDMI, supports 1920 x 1080 @ 60Hz
Communication & Data Storage
Memory 4GB DDR3L onboard
Storage 32GB eMMC onboard
WiFi WIFI 802.11 a/b/g/n/ac (2.4GHz/5GHz) 2T2R and BT4.2 includes 2 Antennas
Power
Power Connection 2 pin terminal block
Power Requirements 10 to 30 VDC
Power Supply Not included, sold separately (T131368)
Environmental & Certifications
Operating Temperature 0 to 50°C
Relative Humidity 10% to 95% at 40°C, non-condensing
Storage Temperature -40°C to 85°C
General
Box Contents Industrial computer with preloaded software, Wi-Fi antennas, QR code with link to documentation, plug-in block for power.
Cameras Supported AX8, A310, A310f, A50/A70 Smart Sensors; A400/A500/A700 Smart sensors, A500f, A700f
CPU Intel Atom E3815 single core 1.46GHz
Operating System Linux Ubuntu 18.04
Weight 0.5 kg
Accessories
Software Sensor-to-cloud SW solution that enables the flow of sensor data to 3rd party systems.

Resources & Support

Datasheet

FLIR Bridge Datasheet A4

Datasheet

FLIR Bridge Datasheet

Brochure

FLIR Global Utility Market Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

Brochure

FLIR Automation Brochure

Cart

Added to cart