The FLIR E95 has the sensitivity and resolution you need to diagnose electrical faults, find hidden deficiencies, and keep your workplace running smoothly. This thermal imaging camera offers high-performance features, such as laser-assisted autofocus and on-screen area measurement, plus 161,472 (464 x 348) points of temperature measurement and wide temperature ranges, up to 1500°C. The E95 has a superior spot-size ratio and is sensitive enough to detect minute temperature differences.

Hard-working Design For Hard-working Pros
E95 offers temperature ranges up to 1500°C (2732°F), for steel mills and other applications that require accurate high temperature measurement.
FLIR engineered all new lenses for the E95 that you can auto-calibrate to your camera and share between cameras.
Customizable work folders, a built-in mic for voice annotation, and report generation features all help the E95 streamline your workday.

Specifications

Highlighted
IR Resolution 464 × 348 pixels
Thermal Sensitivity_NETD <40 mK, 24° @ +30°C (+86°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Field of view [FOV] 24° × 18° (17 mm lens), 42° × 32° (10 mm lens), 14° × 10° (29 mm lens)
Digital Camera 5 MP, 53° x 41° FOV
Image Modes Infrared, visual, MSX®, Picture-in-Picture
Display 4", 640 × 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness
Storage Media Removable SD card (8 GB)
Imaging & Optical
Camera software update Using USB cable or SD card
Color Black
Color palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, 53° x 41° FOV
Digital Zoom 1-4x continuous
f number 1.3, 24°
Field of view [FOV] 24° × 18° (17 mm lens), 42° × 32° (10 mm lens), 14° × 10° (29 mm lens)
Focal Length 17 mm (0.67 in), 24°
Focus Continuous, one-shot laser distance meter (LDM), one-shot contrast, manual
Gallery Yes
Image Frequency 30 Hz
Image Modes Infrared, visual, MSX®, Picture-in-Picture
Infrared Image Yes
IR Resolution 464 × 348 pixels
Laser Class 2, 0.05–40 m (1.6–131 ft.) ±1% of measured distance
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft.), 24°
Minimum Focus Distance with MSX 0.5 m (1.64 ft.), 24°
MSX Embosses visual details on full resolution thermal image
Non_radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture_in_Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Over UVC
Resolution 640 × 480 pixels (VGA)
Screen EST Mode Yes
Sketch From touchscreen
Spatial resolution [IFOV] 0.90 mrad/pixel, 24°
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity_NETD <40 mK, 24° @ +30°C (+86°F)
UltraMax Super-resolution process quadruples pixel count, activated in FLIR Tools+
Viewfinder No
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Accuracy [Drift] in Screen EST Mode Accuracy (drift): ±0.3°C (±0.5°F)
Area 1 in live mode
Automatic hot and cold detection Auto-maximum/minimum markers within area
Color alarm [isotherm] Above/below/interval/condensation/insulation
Difference Temperature Yes
Emissivity Correction Yes: variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Yes
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range •–20 to +120°C (–4 to 248°F) •0–650°C (32–1200°F) •300–1500°C (572–2732°F)
Reference Temperature Yes
Sampling Average in Screen EST Mode Recommended temperature range: 30 to 45°C (86 to 113°F) in stable room temperature
Spot Meter 3 in live mode
User Interface
Display 4", 640 × 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness
Display Technology IPS
Languages 21
Text Text from predefined list or soft keyboard on touchscreen
Voice 60 seconds built-in microphone and speaker (and via Bluetooth) on still images and video
Communication & Data Storage
Audio Microphone and speaker for voice annotation of images
Charging In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi
Image File Format Standard radiometric JPEG, measurement data included
METERLiNK Wireless connection (Bluetooth) to: FLIR meters with METERLiNK
Storage Media Removable SD card (8 GB)
USB USB Type-C: data transfer/video/power
USB_Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
WiFi Peer to peer (ad hoc) or infrastructure (network)
Power
Battery operating time Approx. 2.5 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Battery voltage 3.6 V
Battery weight 140 g (4.9 oz.)
Charging Temperature 0°C to +45°C (+32°F to +113°F)
External Power Operation AC adapter 90–260 V AC, 50/60 Hz, or 12 V from a vehicle (cable with standard plug—optional)
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
Drop Designed for 2 m (6.6 ft)
EMC •ETSI EN 301 489-1 (radio) •ETSI EN 301 489-17 •EN 61000-6-2 (immunity) •EN 61000-6-3 (emission) •FCC 47 CFR Part 15 Class B (emission)
Humidity [operating and storage] IEC 60068-2-30/24 hours/95% relative humidity 25–40°C (77–104°F)/two cycles
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Radio Spectrum •ETSI EN 300 328 •FCC Part 15.249 •RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range –40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"–20
Warranty http://www.flir.com/warranty/
General
Alarm Moisture alarm, insulation alarm, measurement alarms
Housing material PCABS with TPE, magnesium
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Pro (3 month subscription) + FLIR Route Creator Plugin for Thermal Studio Pro (3 month subscription)
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in)

Accessories

  1. FLIR InSite

Resources & Support

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

User Manual

FLIR Exx-T5xx Series Lens Calibration Notice

Brochure

FLIR Global Oil and Gas Industry Brochure

Application Story

CNA Insurance Saves Clients an Estimated $13 Million Per Year with Thermal Imaging Surveys

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Datasheet

FLIR EXX-Series Building Datasheet

Datasheet

FLIR EXX-Series Manufacturing Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.