Discontinued

FLIR GF306

SF6 Optical Gas Imaging Camera

Product Variations

The FLIR GF306 optical gas imaging camera visualizes sulfur hexafluoride (SF6) and other gas emissions without the need to shut down operations. SF6 is used in the electric power industry as an insulator and quenching medium for gas-insulated substations and circuit breakers. The portable, non-contact GF306 allows you to quickly scan substations for leaks while maintaining a safe distance from high-voltage equipment. By catching leaks early, the GF306 reduces lost revenue to breakdowns and repairs.

Stop Leaks. Maximize Uptime.
GF306 inspections are faster than traditional leak-detection tools, and capable of detecting SF6, anhydrous ammonia (NH3), and ethylene (C2H4).
The GF306 accurately measures temperatures up to 500°C, making it a sound addition to your facility’s predictive maintenance program.
Reduce revenue loss by detecting gas leaks efficiently, at a safe distance away from high-voltage areas.

Specifications

Highlighted
Detector Pitch 30 µm
NETD < 15 mK @ 30°C (86°F)
Accuracy ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
Spectral Range 10.3 – 10.7 µm
Hazardous Location Compliance NA
Imaging & Optical
Camera Control Remote camera control via USB
Camera f_number f/1.5
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Pitch 30 µm
Detector Type Focal plane array, cooled QWIP
Dynamic Range 14-bit, Real-time non-radiometric recording: MPEG4/H.264 (up to 60 min./clip) to memory card3
Field of View 24° × 18°
Focus Automatic (one touch) or manual (electric or on the lens)
Frame Rate [Full Window] 60 Hz
Image Modes IR image, visual image, High Sensitivity Mode (HSM)
Menu Commands Level/span, auto adjust continuous/manual/semi-automatic, zoom, palette, start/stop recording, store image, playback/recall image
NETD < 15 mK @ 30°C (86°F)
On Camera Display Built-in widescreen, 4.3 in. LCD, 800 x 480 pixels
Resolution 320 x 240 pixels
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Spectral Range 10.3 – 10.7 µm
Total Pixels 76,800
Video Recording and Streaming Real-time non-radiometric streaming: RTP/MPEG4
Visual Image 3.2 MP from integrated visible camera
Visual Video MPEG4 (25 min./clip) to memory card
Zoom 1-8x continuous, digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
Automatic Gain Control Continuous/manual, linear, histogram
Bump_Vibration 25 g (IEC 60068-2-27) / 2 g (IEC 60068-2-6)
Temperature Range –40°C to 500°C (–40°F to 932°F)
Communication & Data Storage
Image Storage Capacity > 1200 images (JPEG) with post-process capability per GB on memory card
Storage Media Removable SD or SDHC memory card; two card slots
General
Packaging Size 400 x 190 x 510 mm (15.7 x 7.5 x 20.1 in.)
Size [L x W x H ] w Lens 305 × 169 × 161 mm (12.0 × 6.7 × 6.3 in.)
Weight [incl lens & batteries] 2.48 kg (5.47 lb.)
Power
Battery System Rechargeable Li-ion battery
Power AC adapter 90-260 VAC, 50/60 Hz or 12 V from a vehicle
Environmental & Certifications
Encapsulation IP 54 (IEC 60529)
Hazardous Location Compliance NA
Mounting UNC 1/4"-20
Operating Temperature Range –20°C to 40°C (–4°F to 104°F)
Storage Temperature Range –30°C to 60°C (–22°F to 140°F)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

You must be logged in to download file.

Datasheet

FLIR GF306 Datasheet

Selection Guide

FLIR GF Camera Gas Comparison Matrix

Brochure

FLIR Global Utility Market Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

Warranty

FLIR Solutions Cooled Camera Limited Warranty

User Manual

FLIR GF3xx Series User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.