Discontinued

ITS-Series Dual AID

Dual-vision camera for Automatic Incident Detection

FLIR ITS-Series Dual AID cameras combine best-in-class thermal and visual imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging that allows traffic operators to see clearly in total darkness, in bad weather and over a long range.

Combining visible-light and thermal vision for traffic applications
The FLIR ITS-Series AID offers long-range, 24/7 performance, regardless of weather conditions.
The visible-light camera enables real-time visual incident verification and offers possible forensic evidence after the incident
FLIR ITS-Series AID provides critical information on traffic incidents and detects fires within seconds of ignition.

Specifications

Communications
Interfaces 10/100 Mbps Ethernet (RJ-45) or Direct fiber connector (MM, SM)
Supported Protocols IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMPv1/2/3, QoS, ONVIF, 802.1X
Video Over Ethernet Two independent channels for each camera (4 total) of streaming H.264 or M-JPEG
Electrical
Consumption 12 W heater off, 21 W heater on
Environmental
Housing material Stainless steel 316L
Operating Temperature Range -30 to 75°C (-22 to 167°F) with sunshield – Nema TS-2
Relative Humidity 0% to 100%, no condensation
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled Vanadium Oxide Microbolometer
HFOV, Thermal ITS-669 Dual AID 316L, 640 x 512, 69° FOV: 69°
ITS-644 Dual AID 316L, 640 x 512, 44° FOV: 44°
ITS-632 Dual AID 316L, 640 x 512, 32° FOV: 32°
ITS-625 Dual AID 316L, 640 x 512, 25° FOV: 25°
ITS-617 Dual AID 316L, 640 x 512, 17° FOV: 17°
Image Frequency NTSC: 30 Hz PAL: 25 Hz
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Image Sensor 1/3" Sony CMOS sensor
Resolution, Thermal 640 x 512
Resolution, Visual Max: 1920 x 1080
Spectral Range 7.5 to 13.5 µm
Streaming Resolutions Visual: up to 1920 x 1080 @ 30 Hz
Thermal: up to 640 x 480 @ 30 Hz
Mechanical
Dimensions Housing only: 185 x 102.24 x 409 mm With bracket: 346 x 256 x 409 mm
Mounting Wall, pole, ceiling mount
Weight 5 kg
System Overview
Fire Detection Early fire detection in tunnels

Resources & Support

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Datasheet

ITS-Series Dual AID 316L Datasheet

Datasheet

ITS Series Dual Aid 316L Datasheet A4

Brochure

FLIR Early Fire Detection (EFD) Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart