Discontinued

Triton™ PT-Series

Visible and Thermal Pan/Tilt

The FLIR Triton™ PT-Series combines thermal and visible-light imagers in a single system. The precision pan/tilt mechanism enables accurate control, while also providing fully programmable scan patterns, radar slew to-cue, and slew-to-alarm functions. Designed for high performance, easy installation, and long-term reliability, Triton PT-Series cameras offer either 320 x 240 or 640 x 480 thermal resolution with full WDR.

High-performance, multi-sensor pan/tilt camera
Simultaneous IP and analog video outputs - along with IP and serial control interfaces - enable easy integration into IP or analog networks.
The Triton PT-Series improves long range threat detection and alarm assessment, revealing small details from great distances.
Exchangeable camera cassettes allow for quick upgrade or repair of sensors and optics.

Specifications

Environmental
De-Icing/Anti-Icing MIL-STD-810F, Method 521.1; 6 mm of ice
Humidity 0-95% relative
IP Rating (dust & water ingress) IP66
Operating Temperature Range -50°C to 70°C continuous operation -40°C to 70°C cold start
Shock MIL-STD-810F "Transportation"
Storage Temperature Range -55°C to 85°C
Vibration IEC 60068-2-27
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H) 13.7" × 18.4" × 12.8" (348 × 467 × 326 mm)
Effective Resolution 76800.0
Focus Range Athermalized, Focus-Free
Input Voltage 24 VDC (21-30 VDC) 24 VAC (21-30 VAC)
Power Consumption 24 VDC = 65 W; 195 W (max w/heaters) 24 VAC = 85 VA; 215 VA (max w/heaters)
Weight ~37 lb (16.8 kg); Configuration Dependent
Zoom 2× & 4× E-zoom
Measurement & Analysis
Programmable Presets 128.0
PTZ
Pan Angle/Speed Continuous 360°; 0.1° to 60°/sectd colspan="7"
Tilt Angle - Speed +90° to -90°; 0.1° to 30°/sec
System Integration
Ethernet Yes
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
Serial Control Interfaces RS-232/-422; Pelco D, Bosch
Supported Protocols IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP
Thermal Camera
Array format 320 × 240
Field of view (FOV) 7° × 10°
Focal Length 65 mm
Pixel Pitch 25 µm
Spectral Range 7.5 µm to 13.5 µm
Thermal Frame Rate NTSC: 30 Hz or 7.5 Hz PAL: 25 Hz or 8.33 Hz
Visible Camera
Array format 320 × 240
Field of view (FOV) 7° × 10°
Focal Length 65 mm
Spectral Range 7.5 µm to 13.5 µm
Video & Recording
Composite Video NTSC or PAL Yes: Hybrid IP & Analog
Video Compression Two independent channels of H.264, MPEG-4 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution NTSC: D1 (720 × 480) 4SIF (704 × 480) VGA (640 × 480) SIF (352 ×240) QVGA (320 × 240) PAL: D1 (720 ×576) 4CIF (704 × 576) CIF (352 × 288)
Video Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

PT Series User Manual

Datasheet

PT-Series Datasheet

User Manual

F-Series PT-Series Payload Installation Guide

Tech Note

SEC-BEST_PRACTICES-Tech-Paper-Update_USL_TDYFLIR_WEB

Firmware Release Note

F-Series, PT-Series, and D-Series Firmware Security Patch Release Notes

Configuration Guide

Nexus IP Camera Configuration Guide

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

User Manual

FLIR Cyber Hardening Guide

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.