Extech SDL200

4-Channel Datalogging Thermometer

Product Variations

The SDL200 records data on an SD card in Excel format. 4-Channel datalogging with 6 Thermocouple types (J, K, E, T, R,S) and 2-Channel datalogging with RTD (Pt100Ohm) probes. Displays [T1, T2, T3, T4] or differential [T1-T2] readings. Offset adjustment used for zero function to make relative measurements. Stores 99 readings manually and 20M readings via 2G SD card. Records readings with real date and time stamp. User programmable sampling rate from 1 to 3600 seconds. Min/Max, Data Hold, Auto Power Off. Complete with 6 AA batteries, four general purpose Type K bead wire temperature probes, SD card, and hard carrying case.

Specifications

General
Memory 20M data records using a 2G SD card
Temperature (RTD) -327 to 1562 °F (-200 to 850 °C)
Temperature (RTD) Basic Accuracy ±0.4% of reading (+1.8°F/+1°C)
Temperature (RTD) Max Resolution 0.1°/1°
Temperature (Type E) -58 to 1652°F (-50 to 900°C)
Temperature (Type E) Basic Accuracy ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type E) Max Resolution 0.1 °F/ °C
Temperature (Type J) -148 to 2102°F (-100 to 1150°C)
Temperature (Type J) Basic Accuracy ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type J) Max Resolution 0.1 °F/ °C
Temperature (Type K) Basic Accuracy ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type K) Max Resolution 0.1 °F/ °C
Temperature (Type N)
Temperature (Type N) Basic Accuracy
Temperature (Type R) 32 to 3092°F (0 to 1700°C)
Temperature (Type R) Basic Accuracy ±0.5% of reading (+2 °F/+1 °C)
Temperature (Type R) Max Resolution 1 °F/ °C
Temperature (Type S) 32 to 2732°F (0 to 1500°C)
Temperature (Type S) Basic Accuracy ±0.5% of reading (+2 °F/+1 °C)
Temperature (Type S) Max Resolution 1 °F/ °C
Temperature (Type T) -58 to 752°F (-50 to 400°C)
Temperature (Type T) Basic Accuracy ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type T) Max Resolution 0.1 °F/ °C
Temperature [IR]
Temperature [Type K] -148 to 2372°F (-100 to 1300°C)
Additional Details
Certifications SDL200-NIST_S: CE, NIST
SDL200_S: CE
Dimensions 7.2 × 2.9 × 1.9" (182 × 73 × 47.5mm)
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 17.6oz (500g)

Resources & Support

User Manual

Extech SDL200 User Manual

Datasheet

Extech SDL200 Datasheet

Certification

Extech SDL200 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart