Which Camera Should I Choose?
FLIR C3-X
- 128 × 96 thermal resolution
- Measures temperatures up to 300°C (572°F)
- Automatic level/span
FLIR C5
- 160 × 120 thermal resolution
- Measures temperatures up to 400°C (752°F)
- 1-Touch Level/Span adjustable contrast
Flir C8
- 320 × 240 thermal resolution
- Measures temperatures up to 450°C (842°F)
- 1-Touch Level/Span adjustable contrast
FLIR Cx5
- Flir C5 features + ATEX housing
- 160 × 120, max temp. 400°C (752°F)
- 1-Touch Level/Span adjustable contrast
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR Camera Firmware - Cx
Software Download
FLIR Thermal Studio Installer
Datasheet
FLIR C8 Datasheet
User Manual
FLIR Cx-Series User Manual
Certification
ISO 9001-2015 FLIR Sweden
Datasheet
C5 Datasheet
Application Story
Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera
Brochure
FLIR Global Utility Market Brochure
Warranty
FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty
Brochure
Cx-Series Brochure
Selection Guide
FLIR Handheld Thermal Camera Product Comparison Matrix
Datasheet
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
- 1
- 2