Extech 407123

Heavy Duty Hot Wire Thermo-Anemometer

Product Variations

The 407123 Heavy Duty Hot Wire Thermo-Anemometer uses a telescoping probe (extends up to 2 ft) which is ideal for use in ducts and ventilating systems. It can accurately measure Air Velocity and Temperature and simultaneously displays them on the dual LCD. Additional functions include Data Hold and Min/Max measuring modes. Comes complete with telescoping probe with 5.5ft cable, and 6 x AA batteries.

Specifications

General
Air Velocity (ft/min) 40 to 3940ft/min
Air Velocity (ft/min) Basic Accuracy ±3%
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 0.7 to 72km/h
Air Velocity (km/h) Basic Accuracy ±3%
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 1.0 to 38.8knots
Air Velocity (knots) Basic Accuracy ±3%
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.2 to 20m/s
Air Velocity (m/s) Basic Accuracy ±3%
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.5 to 45MPH
Air Velocity (mph) Basic Accuracy ±3%
Air Velocity (mph) Max Resolution 0.1MPH
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±1.5°F/0.8°C
Temperature (Air) Max Resolution 0.1°
Additional Details
Certifications 407123-NIST_S: CE, NIST
407123_S: CE
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Power 6 × AAA (1.5V) batteries
Warranty 3 years
Weight 17oz (482g)

Accessories

  1. Extech 407001-USB

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech 407123 User Manual

Datasheet

Extech 407123 Datasheet

User Manual

Extech 407123 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.