FLIR AURA Early Fire Detection
Early Fire Detection Solution
FLIR AURA Early Fire Detection is a cloud-powered thermal monitoring solution designed to identify developing fire risks before smoke or visible flames appear. Combining radiometric FLIR thermal imaging with advanced multi-layer AI, AURA continuously monitors for abnormal heat while intelligently filtering common sources of nuisance alarms. When a potential risk is detected, personnel receive text and email notifications with access to live thermal views and forensic analytics, providing more time to investigate, intervene, and protect people, property, and operations.
AURA provides 24/7 thermal monitoring to identify abnormal heat that may indicate a developing fire before smoke or visible flames appear in suitable applications. Advanced AI helps distinguish potential threats from vehicles, machinery, sunlight reflections, and temporary temperature changes, reducing nuisance alarms and giving personnel greater confidence when an alert requires attention.
Designed for large and complex industrial environments, AURA can work with compatible Flir cameras on pan-tilt systems to monitor multiple areas with a single camera. Depending on site conditions and configuration, this approach can provide coverage of areas up to 150,000 square meters, helping extend early fire detection across expansive facilities while potentially reducing the number of cameras required.
When a potential risk is detected, AURA provides text and email alerts, remote live thermal views, and forensic analytics so personnel can quickly understand where an event is occurring and how conditions are changing. Cloud-based SaaS deployment minimizes on-site infrastructure, while REST API, MQTT, and binary outputs enable integration with broader facility monitoring and response systems.
Added to cart