FLIR's new KF6 is the industry's first thermal imager designed and built specifically for aerial apparatus applications. Mountable at the end of a straight stick and onto a ladder bucket, the KF6 provides firefighters a high-angle thermal view of rooftops and other elevated structures, helping them see through thick smoke, more efficiently target the hottest areas, and more strategically direct firefighting efforts.

The FLIR KF6 is the first mountable OEM TIC specifically for aerial apparatus applications. Providing a high-angle thermal view of rooftops, upper stories, and other elevated structures, KF6 can help your team see clearly through smoke and total darkness from an additional strategic perspective for more effective targeting and situational awareness.
The KF6 can be easily and securely fixed-mounted under or atop aerial platforms and at the end of straight sticks. A single cable with a MIL-C connector provides 10-32 VDC in and composite video out for simple installation.
Featuring 640 × 480 IR resolution and a 69° FOV, bolstered with onboard FSX™ Flexible Scene Enhancement, the KF6 produces vivid thermal images, providing finer detail and greater visibility for easier orientation and structural identification.

Specifications

Communication & Data Storage
Power and Video Connector 13-pin MIL-C-38999, D38999/24FB35PN Mating connector: D38999/26FB35SN
Video Out Composite video output, NTSC compatible
Imaging & Optical
Color White and black
Detector Type Focal plane array, uncooled microbolometer
f number 1.4
Field of view [FOV] 69° × 56°
Focus Fixed
Image Frequency 30 Hz
Image Modes TI Basic firefighting mode
IR Thermal Resolution 640 × 480
Spectral Range 7.5–13.5 µm
Thermal Sensitivity_NETD < 100 mK at f/1.4
Video Standard NTSC
Measurement & Analysis
Accuracy ±10°C (±18°F) or ±10% in high gain range
Auto Range Yes
Isotherm Yes
Object Temperature Range High-gain range: –25 to +150°C (–13 to +302°F) Low-gain range: 0 to +550°C (+32 to +1022°F)
Spot Meter 1.0
Temperature Unit
General
Housing material Aluminum
Packaging Size 247 mm x 175 mm x 175 mm (9.7 in. x 6.9 in. x 6.9 in.)
Size [L x W x H] 158 mm × 112 mm × 89 mm (6.2 in. × 4.4 in. × 3.5 in.)
Weight 1.2 ± 0.1 kg (2.6 ± 0.2 lb.)
Environmental & Certifications
EMC EN 61000-6-2:2005 (immunity) EN 61000-6-3:2011 (emission) FCC 47 CFR Part 15 B (emission) ISO7637-2 Road Vehicles – Electrical Disturbances from conduction and coupling – Part 2: Electrical transient conduction along supply lines only. (Immunity)
Encapsulation IP 67 (IEC 605 29)
Humidity [operating and storage] IEC 600 68-2-30, 24 hours, 95% relative humidity, 25–40°C (77–104°F) , two cycles
Mounting Top mounted
Operating Temperature Range –32 to +65°C (–26 to +149°F)
Shock IEC 600 68-2-27, 25g peak half sine wave
Storage Temperature Range –40 to +70°C (–40 to +158°F)
Vibration IEC 600 68-2-6, 0.15 mm 10 Hz to 58 Hz and 2 g 58 to 500 Hz sinusoidal
Power
Power Consumption < 5 W average, when supplied with 28 V DC
Power Input 10.5–32 V DC ( ISO 7637-2)
Start Up Time < 20 seconds

Accessories

Resources & Support

Warranty

FLIR Fire Service 2-5-10 Global Limited Warranty

Datasheet

KF6 datasheet

Warranty

FLIR Fire Service 2-5-10 Year Limited Warranty US

Brochure

FLIR Thermal Firefighting Brochure