Discontinued

intelliRock II Maturity Logger

Real-Time Concrete Strength Logger

Based on ASTM C 1074 "Standard Practice for Estimating Concrete Strength by the Maturity Method," intelliRock Maturity Loggers analyze the time and temperature profile of in-place concrete to calculate the in-place strength of concrete in real-time - with the push of a button. Data reported by the intelliRock maturity loggers, along with a calibration graph generated from reference cylinders, gives a convenient measure of in-place concrete strength.

Analyze in-place concrete's time and temperature profile
Speeds up concrete operations and extends the construction calendar in cooler weather.
Document early strength and temperature information.
Early validation of batching consistency.

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Calculation Spreadsheet

Concrete Maturity Calibration - 64 bit

You must be logged in to download file.

Warranty

FLIR Test And Measurement Limited 2-10 Year Warranty US

Warranty

FLIR Imaging Test & Measurement Product 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart