Discontinued

Extech IR250

Mini InfraRed Thermometer

The Extec IR250 is a compact, non-contact InfraRed Thermometer that measures up to 260°C (500°F). It's built-in laser pointer can be used to identify target areas and improve aim. The fixed 0.95 emissivity covers 90% of surface applications. Backlighting for taking measurements at night or in dimly lit areas.

Specifications

General
Distance to Target Ratio 6:1
Emissivity 0.95, fixed
Targeting single laser
Temperature [IR] Basic Accuracy -4 to 500 °F (-20 to 260 °C)
Temperature [IR] Max Resolution ±3% of reading or ±5 °F/2.5 °C
Temperature [RTD] 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 6.3 × 3.2 × 1.6" (160 × 81 × 41mm)
Power 1 × 9V battery
Warranty 2 years
Weight 8oz (226g)

Resources & Support

User Manual

Extech IR250 User Manual

Certification

Extech IR250 Declaration of Conformity

Datasheet

Extech IR250 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart