FLIR MIX™ X-Series Starter Kit

Visible and Infrared Starter Kit for High Speed Scientific Research

Call +1 (866) 477-3687

Designed for researchers and engineers who push the boundaries of discovery, the MIX Starter Kit for X-Series infrared cameras seamlessly blends infrared and visible light imagery into a single, synchronized data file. With highly accurate spatial and temporal alignment, this kit eliminates the guesswork of traditional thermal analysis, allowing users to instantly correlate heat patterns with structural details. Capturing and combining combining infrared and visible imagery at up to 1,004 frames per second, this kit ensures that every millisecond of change is captured with absolute precision, making it perfect for high-speed scientific research such as air bag testing, ballistics, and explosive dynamics.

With FLIR MIX, you don’t just see more—you see everything.

See More. Know More.
Capture every detail with temporally and spatially aligned infrared and visible imagery: no complex post-processing, no data gaps—just instant clarity.
Record fast-moving thermal events with up to 1,004 frames per second at full resolution, ensuring you never miss a crucial moment.
Stream, control, and record infrared and visible data; then analyze and share—all within FLIR Research Studio.

Specifications

Highlighted
Detector Resolution 1920 × 1080 (Visible Camera)
Pixel Pitch 10 µm (Visible Camera)
Detector Type Area CMOS (Visible Camera)
Frame Rate [Full Window] 1120 Hz (Visible Camera)
Integration Time 2 µs to 1 second
Imaging & Optical
Detector Resolution 1920 × 1080 (Visible Camera)
Detector Type Area CMOS (Visible Camera)
Digital Data Streaming CXP-12 over 2 links
Frame Rate [Full Window] 1120 Hz (Visible Camera)
Integration Time 2 µs to 1 second
Lens 35 mm 4/3” lens
Lens Interface C-mount
Pixel Pitch 10 µm (Visible Camera)
Subwindow Modes Flexible down to 1920 × 8 at 86,230 Hz
Communication & Data Storage
Interfaces Frame grabber interface: Up to 4 CXP 2.1, 12 Gbps links – supports 1 or 2 links to the infrared camera and 2 links to the included visible camera.
Computer interface: Thunderbolt 3 (computer not included)
Trigger Mode[s] Button, external TTL signal, CXP-trigger
General
Package Includes High Speed Visible Camera, CXP-12 Quadlink Framegrabber to Thunderbolt System, BNC to HD-BNC Cables, X-Camera Side Mount, Research Studio Pro 1-Year License Card, Research Studio MIX Toolkit (perpetual lic.), Kowa XC-Series 35 mm 4/3" C-mount lens, Power/Sync Cable, HD-BNC Install/Removal Tool, Hard Case

Resources & Support

Datasheet

FLIR MIX X-Series Starter Kit Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart