Discontinued

TrafiBot HD

AID box camera

FLIR TrafiBot HD combines field-proven video detection algorithms with advanced camera optics and powerful processing technology in a single box camera. TrafiBot HD (with 1920 × 1080 resolution) provides superior image quality, embedded AID analytics, as well as multi-stream encoding. TrafiBot HD’s advanced processing unit generates traffic data and incident detection information and thus supports traffic operators with alerts on stopped vehicles, wrong-way drivers, pedestrians, lost cargo, smoke, and traffic flow data.

Automatic Incident Detection in High Definition
Detects traffic events, such as stopped vehicles and wrong-way drivers, as well as non-traffic events, including fallen objects.
Crisp images in full HD (1920 × 1080) for unmatched video analytics performance & reliability
Combines advanced camera optics with powerful processing and dual streaming (H.264 or MJPEG) in a single housing.

Specifications

Communications
Audio 1 full duplex stereo Optional: 24 bit audio transmission
Communication Standards ONVIF profile S, NTCIP, SNMP
Data RS232 or RS422/485
Digital Inputs 2
Digital Outputs 2
Encoding Format H.264, MJPEG
LAN Connector Type 10/100 Mbps RJ45 or SFP for fibre or IP over coax (ECO)
Maximum Streams Unicast and/or multicast, max 20
Multi_Streaming Dual streaming: H.264 (HP-MP) or MJPEG
PTZ control Yes
Video Input 1/ 2.8" CMOS
Electrical
Maximum resolution Full HD (1920x1080) @ 30 fps
MTBF > 300,000 hrs
Power 7W
Stand_Alone Form 12V DC or 24V AC or 802.3af PoE
Environmental
Operating Temperature -30° to +50°C (-22° to +122°F)
Mechanical
Boards per Rack N/A
Weight 390 g
System Overview
AID AID Customizable overlay Video motion detection Image monitor (quality measurement) Tamper detection Privacy masks
Boards per Rack N/A
Description Full HD IP camera with embedded AID

Resources & Support

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Datasheet

TrafiBot HD Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart