TrafiSense Dual AI

Premium Dual Sensor Solution with Embedded AI Deep Learning

TrafiSense Dual AI combines best-in-class thermal and visual imaging technology with advanced, deep learning-enabled video analytics for safe, reliable classification of road users. This next-generation solution features FLIR’s proven traffic video analytics for advanced intersection control—now improved with deep learning and patented 3D tracking capabilities. Capable of tracking multiple objects, effectively controlling intersections, and gathering detailed traffic data to integrate with Acyclica, TrafiSense Dual AI sets a new standard for developing safer, more efficient cities.

Accurately tracks position, speed, and direction of multiple vehicles using integrated, edge-based AI deep learning
Detects vulnerable road users and vehicles through thermal imaging, even in challenging lighting and weather conditions
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

Specifications

System Overview
Detection Functionalities Conditional vehicle presence for each class
Turning movement count
Queue occupancy
Wrong way drivers
PSH (Position, Speed & Heading) - optional API License
ETA (Estimated Time of Arrival)
Communications
Outputs 1x NO, 1x NC
Electrical
Power Consumption 17 W heater off (normal operation); 22 W heater on
Environmental
Humidity 0% to 100%, no condensation
Operating Temperature Continuous: -40°C to 74°C/-40°F to 165°F (sheltered, air temp)
Shock_vibration NEMA TS2 specs
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled vanadium oxide microbolometer
Effective Pixels 3840 × 2160 , 8 MP (4K)
Focal Length 6 mm to 22 mm
Image Sensor 1/1.8" CMOS
Spectral Range 7.5 to 13.5 µm
Thermal Resolution 640 × 512 (fast)
Mechanical
Bracket Combined wall/pole/ceiling/curved wall; compatible with off-the-shelf (Pelco) brackets

Resources & Support

Datasheet

Flir TrafiSense Dual AI Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart