Which Camera Should I Choose?

Flir K75

Flir K75

  • 320 × 240 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <60 mK NETD
View Product
Flir K85

Flir K85

  • 640 × 480 thermal resolution
  • Single range solution operating: -20°C to 650°C (-4°F to 1202°F)
  • <60 mK NETD
View Product

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR K75 K85 Firmware

You must be logged in to download file.

Datasheet

FLIR Kxx-Series Datasheet

Certification

ISO 9001-2015 FLIR Sweden