Which Camera Should I Choose?

Cx5

Cx5

2 049,00 € ex. VAT

  • Flir C5 features + ATEX housing
  • 160 × 120, max temp. 400°C (752°F)
  • 1-Touch Level/Span adjustable contrast
View Product

Accuracy

At ambient temp. 15°C to 35°C (59°F to 95°F) and object temp. above 0°C (32°F), 0°C to 100°C (32°F to 212°F): ±5°C (±9°F), 100°C to 400°C (212°F to 752°F): ±5%

Digital Camera

5 MP

Image Modes

Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)

C8

C8

919,00 € ex. VAT

  • 320 × 240 thermal resolution
  • Measures temperatures up to 450°C (842°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity/NETD

<50 mK

Accuracy

Accuracy at ambient temp. 10°C to 35°C (50°F to 95°F) and object temp. above 0°C (32°F):
• 0°C to 100°C (32°F to 212°F): ±2°C (±5.5°F)
• 100°C to 450°C (212°F to 842°F): ±2%

C5

C5

614,00 € ex. VAT

  • 160 × 120 thermal resolution
  • Measures temperatures up to 400°C (752°F)
  • 1-Touch Level/Span adjustable contrast
View Product

Accuracy

At ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F), 0 to 100°C (32 to 212°F): ±3°C (±5.5°F), 100 to 400°C (212 to 752°F): ±3%

Digital Camera

5 MP

Image Modes

Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)

C3-X

C3-X

509,00 € ex. VAT

  • 128 × 96 thermal resolution
  • Measures temperatures up to 300°C (572°F)
  • Automatic level/span
View Product

IR Resolution

128 × 96 pixels

Thermal Sensitivity/NETD

<70 mK

Accuracy

0 to 100°C (32 to 212°F): ±3°C (±5.5°F); 100 to 300°C (212 to 572°F): ±3% [ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F)]

Accuracy

At ambient temp. 15°C to 35°C (59°F to 95°F) and object temp. above 0°C (32°F), 0°C to 100°C (32°F to 212°F): ±5°C (±9°F), 100°C to 400°C (212°F to 752°F): ±5%

IR Resolution

320 × 240 pixels

Accuracy

At ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F), 0 to 100°C (32 to 212°F): ±3°C (±5.5°F), 100 to 400°C (212 to 752°F): ±3%

IR Resolution

128 × 96 pixels

Digital Camera

5 MP

Thermal Sensitivity/NETD

<50 mK

Digital Camera

5 MP

Thermal Sensitivity/NETD

<70 mK

Image Modes

Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)

Accuracy

Accuracy at ambient temp. 10°C to 35°C (50°F to 95°F) and object temp. above 0°C (32°F):
• 0°C to 100°C (32°F to 212°F): ±2°C (±5.5°F)
• 100°C to 450°C (212°F to 842°F): ±2%

Image Modes

Infrared image, Visual image, MSX (Embossed visual details on thermal image), Picture-in-picture (IR area on visual image)

Accuracy

0 to 100°C (32 to 212°F): ±3°C (±5.5°F); 100 to 300°C (212 to 572°F): ±3% [ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F)]

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware - Cx

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware - C8

You must be logged in to download file.

Datasheet

FLIR C8 Datasheet