Which Camera Should I Choose?
Flir Edge Pro
399,00 € ex. VAT
- 160 × 120 thermal resolution
480 × 360 super resolution - Measure temperatures up to 400°C (752°F)
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Battery life
Approximately 2 hours 30 minutes
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Flir Edge
299,00 € ex. VAT
- 80 × 60 thermal resolution
240 × 180 super resolution - Measure temperatures up to 120°C (248°F)
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
Thermal Resolution
80 × 60 (native resolution), 240 × 180 (super resolution)
Battery life
Approximately 2 hours 30 minutes
Object Temperature Range
-20°C to 120°C (-4°F to 248°F)
Flir One® Pro
299,00 € ex. VAT
- 160 × 120 native resolution, 480 × 360 super resolution
- Measure temperatures up to 400°C (752°F)
- Flir OneFit adjustable height connector
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Battery life
Approximately 1 hr
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Flir One®
159,00 € ex. VAT
- 80 × 60 thermal resolution
240 × 180 super resolution - Measure temperatures up to 120°C (248°F)
- Flir OneFit adjustable height connector
Thermal Resolution
80 × 60
Battery life
Approximately 1h
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Thermal Resolution
80 × 60 (native resolution), 240 × 180 (super resolution)
Thermal Resolution
160 × 120 (native resolution)
480 × 360 (super resolution)
Thermal Resolution
80 × 60
Battery life
Approximately 2 hours 30 minutes
Battery life
Approximately 2 hours 30 minutes
Battery life
Approximately 1 hr
Battery life
Approximately 1h
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Object Temperature Range
-20°C to 120°C (-4°F to 248°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)