Which Camera Should I Choose?
FLIR T840
- 464 × 348 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
464 × 348 (161,472 pixels)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T1020
- 1024 × 768 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- <20 mK NETD
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD
<20 mK @ 30°C (86°F)
Field of view (FOV)
FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
T530
- 320 × 240 thermal resolution
- Measures temperatures up to1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity/NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T540
- 464 × 348 thermal resolution
- Measures temperatures up to 1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
464 × 348 pixels
Thermal Sensitivity/NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
IR Resolution
464 × 348 (161,472 pixels)
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
IR Resolution
320 × 240 (76,800 pixels)
IR Resolution
464 × 348 pixels
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity/NETD
<20 mK @ 30°C (86°F)
Thermal Sensitivity/NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Thermal Sensitivity/NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Field of view (FOV)
FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
T560
- 640 × 480 thermal resolution
- Measures temperatures up to 1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T865
- 640 × 480 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
IR Resolution
640 × 480 pixels
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR Thermal Studio Installer
Firmware Download
FLIR Camera Firmware [Exx T5xx T8xx]
Firmware Download
FLIR_T10xx_Update_Pack
Datasheet
Технический паспорт FLIR T1020
Datasheet
Karta katalogowa FLIR T1020
Datasheet
Datový list FLIR T1020
Brochure
FLIR 世界ユーティリティ市場パンフレット
Brochure
FLIR Condition Monitoring Solutions for the Mining Industry Brochure
Warranty
FLIR Global Uncooled Thermal Camera 2-5-10 Limited Warranty
Datasheet
FLIR T1K Datasheet [T1010, T1020]
Brochure
FLIR T1K [T1020] Brochure
Application Story
FLIR T1020 Application Story - Power Utilities Rely On Thermal Imaging to Prevent Component Failures
Warranty
FLIR Global 2-5-10 Warranty US