Discontinued

Ariel Quad HD Mini-Dome

Mini-dome security camera

The Ariel Quad HD Dome is ready for diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

The highest quality video at the lowest bandwidth.
Features include Quad HD resolution, Shutter Wide Dynamic Range, and H.264/H.265 compression.
Camera sensitivity equals 0.07 Lux (color), 0.01 Lux (BW), and 0 Lux with IR illumination.
The camera offers tamper detection, and multi-zone video motion detection.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
MTBF [hrs] 383688.0
USA UL/cUL 60950-1, FCC47 CFR Part 15 subpart B / ICES-003
Cyber Security
Security User account with password protection and IP filter
Environmental
Humidity 90% (non-condensing)
Operating Temperature -40°C to 50°C (-40°F to 122°F)
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
AES 1/1.75 to 1/10,000 (auto)
Bubble F-Stop F0.0 - clear bubble
Bubble Rating IK10 vandal resistant polycarbonate
Day/Night Mode Yes
Dimensions 138 × 104 mm (5.43 x 4.09 in.)
Enclosure Indoor/Outdoor: IK10 rated vandal IP67
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 802.3af PoE
Power Connection PoE / RJ45
Power Consumption 8W / 12W with heater and IR
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR On / Off
Tamper Detection Yes
Unit Weight 0.82kg (1.8 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan/Tilt 360° / ±88°
System Integration
Alarm In 1 dry alarm contact
Alarm Output 1 Relay Contact
Angle of Illumination Full 60°
Bi-directional Audio 1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
Ethernet 10/100, IEEE 802.3, auto sensing 1 x RJ45
IR Distance up to 30m (98 ft.)
LED Type high efficiency SMD
Network Protocol TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP,SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Peak Emission Wavelength [nm] 850.0
Remote Configuration via web browser or supported video management software
Supported Web Browser Internet Explorer 10+, Firefox 50+, Chrome 55+
Visible Camera
Backlight Compensation On / Off
DSS 1/7.5(6.25)~1/60(50) NTSC(PAL)
Image Sensor 1/2.9" BSI CMOS
Lens Type CM-3304-11-I: Varifocal 2.8-8.5mm, 36°-103° HFOV, F1.2, D/N, motorized auto-focus / auto-iris, P-Iris lens CM-3304-21-I: Varifocal 9-22mm, 15°-34° HFOV, F1.5, D/N, motorized auto-focus / auto-iris, P-Iris lens
Mechanical IR Cut Filter Yes
Noise Reduction 3D
Sensitivity 0.07 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 2560 x 1440
Signal to Noise Ratio More than 50dB when AGC off
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance H.264/H.265 30/25 FPS @ 1440P or H.264/H.265 15/12 FPS @ 1440p + 1080P + D1 (NTSC/PAL)
Rate Control CBR, CVBR, VBR, MJPEG
Resolution Range Scalable from D1 to 4K
SD Card Recording1 microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Download

Ariel Quad HD Bullet & Mini-Dome Firmware Version 20220302

You must be logged in to download file.

User Manual

FLIR Ariel 4K UHD & Quad HD Mini-Dome Desiccant User Guide

User Manual

FLIR CM-CAPX-31 Pendant Mount Installation Guide

User Manual

FLIR CM-BKBX-31 Backbox Kit Installation Guide

AE Spec

FLIR Ariel Quad HD Mini-Dome A&E Specifications

Firmware Release Note

Quasar 4K Fixed Box Firmware Release Note v20250813

User Manual

FLIR Ariel 4K UHD & Quad HD Mini-Dome User and Installation Guide

Quick Start Guide

FLIR Ariel 4K UHD & Quad HD Mini-Dome Quick Install Guide

Datasheet

FLIR Ariel Quad HD Mini Dome Datasheet

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.