Extech EX470A

12 Function True RMS Professional MultiMeter + InfraRed Thermometer

Product Variations

The Extech EX470A True RMS Multimeter and Infrared Thermometer with capacitance, frequency, and duty cycle measurements and 2 Type K remote probes is the perfect meter for HVAC or plant maintenance. The IR thermometer measures surface temperature from -20°C to 270°C (-4°F to 518°F) without contact. The built-in laser pointer centers the measuring area. Its functions include AC and DC Voltage to 600 V, AC and DC current to 10 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). The meter comes complete with test leads, 9 V battery, protective holster, adjustable tilt stand, and a velcro hanging strap.

Specifications

General
AC Current 0.1µA to 10A
AC Voltage 0.1mV to 600V
Capacitance 0.01nF to 100µF
Continuity Yes
DC Current 0.1µA to 10A
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±0.3%
Diode Test Yes
Duty Cycle 0.1% to 99.9%
Frequency 0.001Hz to 10MHz
Resistance 0.1Ω to 40MΩ
Temperature (IR) Basic Accuracy 58 to 518°F (-50 to 270°C)
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.4 × 3.2 × 2" (187 × 81 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 3 years
Weight 0.75lbs (342g)

Accessories

Resources & Support

User Manual

Extech EX470A User Manual

User Manual

Extech EX470A Bedienungsanleitung

User Manual

Manual de usuario del Extech EX470A

User Manual

Manuel d'utilisation Extech EX470A

User Manual

Manuale d'uso Extech EX470A

User Manual

Extech EX470A Gebruikershandleiding

User Manual

Manual do usuário do Extech EX470A

User Manual

Extech EX470A 用户手册

Certification

Extech EX470A Declaration of Conformity

Datasheet

Extech EX4xxA Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.