Discontinued

FLIR GFx320

OGI Camera for Hazardous Locations

Product Variations

The FLIR GFx320 represents ground-breaking technology for visualizing fugitive hydrocarbon leaks at natural gas well sites, off-shore platforms, liquid natural gas terminals, and more. Its certifications for use in hazardous locations allow surveyors to work confidently while maintaining safety. FLIR designed the GFx320 with the user in mind, offering ergonomic features such as the articulating LCD screen to help you avoid fatigue during all-day surveys.

The Safe Way To "See" Methane Leaks
The GFx320 has third-party certifications for use in hazardous areas, allowing for quick leak detection while maintaining safety.
The GFx320 visualizes small hydrocarbon leaks with the sensitivity needed to meet the US EPA's OOOOa methane rule.
When combined with the FLIR QL320, the GFx320's Q-Mode feature allows for easy in-field quantification of gas leaks.

Specifications

Highlighted
IR Resolution 320 x 240 pixels
Detector Pitch 30 µm
NETD <10 mK @ 30°C (86°F)
Accuracy ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
Spectral Range 3.2 – 3.4 µm
Hazardous Location Compliance ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G ANSI/ISA-12.12.01-2013, Class I Div 2 CSA 22.2 No. 213, Class I Div 2
Imaging & Optical
Automatic Image Adjustment Continuous/manual, linear, histogram
Camera f_number f/1.5
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Pitch 30 µm
Detector Type FLIR Indium Antimonide (InSb)
Dynamic Range 14-bit
Field of view [FOV] 14.5° × 10.8°
Focal Length 38 mm (1.49 in.)
Focus Manual
Frame Rate [Full Window] 60 Hz
Image Analysis 10 spotmeters, 5 boxes with max./min./average, profile, delta temperatures, emissivity & measurement corrections
Image Modes IR image, visual image, High Sensitivity Mode (HSM)
IR Resolution 320 x 240 pixels
Minimum Focus Distance 0.5 m (1.64 ft.)
NETD <10 mK @ 30°C (86°F)
Non_Radiometric IR Video MPEG4 (up to 60 min./clip) to memory card
On Camera Display Widescreen 800 x 480 pixel LCD Tiltable 800 × 480 pixel OLED viewfinder
Radiometric IR Video 15 Hz direct to memory card
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Spectral Range 3.2 – 3.4 µm
Total Pixels 76,800
Viewfinder Yes
Visual Image 3.2 MP from integrated visible camera Can be automatically associated with corresponding non-radiometric IR video
Visual Video MPEG4 (25 min./clip) to memory card
Zoom 1-8x continuous digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
Standard Temperature Range –20°C to 350°C (–4°F to 662°F)
Power
Battery Type Rechargeable Li-ion battery
External Power Operation AC adapter 90-260 VAC, 50/60 Hz or 12 VDC from a vehicle
Environmental & Certifications
Ambient temperature range -20°C to 40°C (-4°F to 104°F) (Certification range for explosive atmospheres)
Encapsulation IP 54 (IEC 60529)
Hazardous Location Compliance ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G ANSI/ISA-12.12.01-2013, Class I Div 2 CSA 22.2 No. 213, Class I Div 2
Mounting Standard, 1/4"-20
Operating Temperature Range –20°C to 50°C (–4°F to 122°F)
Shock and Vibration 25 g (IEC 60068-2-27) / 2 g (IEC 60068-2-6)
Storage Temperature Range –30°C to 60°C (–22°F to 140°F)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

You must be logged in to download file.

Brochure

GFx320 Brochure

Datasheet

GFx320 Datasheet

User Manual

FLIR GFx3xx User Manual

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Brochure

FLIR Global Oil and Gas Industry Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.