Quasar™ Premium 4K IR PTZ Security Camera

Premium 4K IR PTZ Security Camera with Edge AI

Product Variations

Experience unmatched surveillance performance with the FLIR Quasar Premium 4K IR PTZ cameras, available in 31x zoom models. Designed for critical infrastructure and wide-area monitoring, these powerful cameras deliver ultra-sharp 4K resolution with optical zoom precision to capture every detail—even at extreme distances. With built-in Edge AI analytics, the Quasar Premium PTZ intelligently detects and classifies people, vehicles, and potential threats in real time—reducing false alarms and enabling faster, more informed responses. Rugged, reliable, and engineered for 24/7 operation in challenging environments, the FLIR Quasar Premium is the smart choice for organizations demanding next-level situational awareness.

The FLIR Quasar Premium 4K IR PTZ delivers stunning ultra-high-definition imaging with up to 31x optical zoom, allowing operators to identify fine details across vast areas without sacrificing clarity. Whether monitoring perimeters, parking lots, or large-scale facilities, these cameras provide crystal-clear visuals both day and night, ensuring nothing goes unnoticed, even from a distance.
Built-in Edge AI analytics elevate situational awareness by automatically detecting, classifying, and tracking objects such as people and vehicles in real time. This onboard intelligence minimizes false alarms and supports faster decision-making by prioritizing only the most relevant security events, with no server required. It’s proactive monitoring that adapts to dynamic environments.
Designed for critical infrastructure and mission-critical deployments, the FLIR Quasar Premium PTZ is built to perform in challenging weather, lighting, and environmental conditions. With powerful infrared illumination and robust environmental housing, these cameras offer dependable 24/7 performance, making them ideal for airports, ports, city surveillance, and remote or high-risk sites.

Specifications

Analytics
Video Analytics Abandoned object
Intrusion detection
Camera sabotage
Wrong direction
Loitering detection
Object counting
Object removal
Stopped vehicle
Face detection
PTZ auto tracking
Compliance & Certifications
International CE marked, EN 61000-6-3, EN 62368-1, EN 50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A, BIS, UKCA/UKNI
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
Security Password protection IP address filtering TLS/HTTPS
IEEE 802.1X network access control Digest authentication
Password policy
Protect from multiple failure login
Environmental
De_Icing_Defogging Yes
Humidity 10% to 90% (non-condensing)
Integrated Hardware 4K 31x Zoom f/1.35 Camera with Wiper: Wiper
4K 22x Zoom f/1.5 Camera: NA
Operating Temperature -40°C to 60°C (-40°F to 140°F) with heater 10% to 90%, no condensation
Safety Cable Yes
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/ High/Baseline Profle + MJPEG
Day_Night Mode Yes
Dimensions 4K 31x Zoom f/1.35 Camera with Wiper: 241 × 349 mm (9.49 × 13.74 in)
4K 22x Zoom f/1.5 Camera: 207 × 300 mm (8.15 × 11.81 in)
Electronic stabilization Yes
Enclosure Rating IK10, IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 4K 31x Zoom f/1.35 Camera with Wiper: PoE++ IEEE802.3bt, max 51.00 W
4K 22x Zoom f/1.5 Camera: PoE++ IEEE802.3bt, max 51.00 W
AC 24 V, max 59.39 W, max 83.25 VA
Power Connection RJ45, AC
Power Consumption 4K 31x Zoom f/1.35 Camera with Wiper: Max 56.65 W (including heaters and IR LEDs)
4K 22x Zoom f/1.5 Camera: Max 59.39 W (including heaters and IR LEDs)
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Warranty According to FLIR RMA Policy and Process Notice document
Weight 4K 31x Zoom f/1.35 Camera with Wiper: 5.5 kg (12.13 lb)
4K 22x Zoom f/1.5 Camera: 3.8 kg (8.38 lb)
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Auto Flip Mechanical/Off
Home Function Preset/Sequence/Auto Pan/Pattern
Horizontal Viewing Angles Pan: 0°–360°, endless
Manual Speed Pan: 0.1°–90°/s
Tilt: 0.1°–55°/s
Pan_Tilt Travel Pan: 0°–360° endless
Tilt: -20°–100°
Power loss recovery Yes
Preset Speed Pan: 300°/s Tilt: 300°/s
Presets 256.0
Proportional Pan and Tilt On/Off (pan and tilt speed proportional to zoom ratio)
Seq._Auto Pan_Pattern 8/4/8
System Integration
Bi_directional Audio Audio in, terminal block, G.711/G.726/AAC/ LPCM, Audio out
Distance | Angle of illumination Up to 100 m 6°/30°/90°
Ethernet 10/100/1000, IEEE802.3bt, auto sensing 1 × RJ45
Input Alarm in × 4, 5 V with 10 KΩ pull up, 100 mA @ room temperature
LED Type High efficiency SMD
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP, Syslog, LDAP
Output Alarm out × 2, Terminal Block, 400 V DC/AC, 120 mA
Peak Emission Wavelength [nm] 850 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Image Sensor 1/1.8”CMOS
Resolution 3864 × 2180 (4K)
Sensitivity 4K 31x Zoom f/1.35 Camera with Wiper: Color: 0.009 lux, B/W: 0.006 lux
4K 22x Zoom f/1.5 Camera: Color: 0.169 lux, B/W: 0.113 lux
Visible Camera
Backlight Compensation On/Off in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Image Sensor 1/1.8”CMOS
Lens Type 4K 31x Zoom f/1.35 Camera with Wiper: 31× zoom lens, P-Iris, Auto-Iris, f/1.35, 6.9–214.6 mm
4K 22x Zoom f/1.5 Camera: 22× Zoom lens, P-Iris, Auto-Iris, F 1.5, 6.4–138.5 mm
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color NR
Resolution 3864 × 2180 (4K)
Sensitivity 4K 31x Zoom f/1.35 Camera with Wiper: Color: 0.009 lux, B/W: 0.006 lux
4K 22x Zoom f/1.5 Camera: Color: 0.169 lux, B/W: 0.113 lux
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance Up to 4 individually configurable streams in H.265/H.264/MJPEG
Configurable resolution/frame rate/bandwidth/ LBR/ VBR/CBR in H.265/H.264
Rate Control LBR, CBR, VBR
Resolution Range 320 × 480 to 3840 × 2160 @30 fps
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB (excluding countries where disallowed); file encryption
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Quick Install Guide

Datasheet

FLIR Quasar Premium 4K IR PTZ Security Camera

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart