The FLIR Scion® OTM captures clear thermal imaging and leverages a refined user interface to quickly detect objects of interest in complete darkness and through glaring light or haze. Built around FLIR’s powerful Boson core, the Scion OTM produces 9 or 60 Hz thermal imaging and records geotagged video and still images for playback long after the day is done. A rugged, IP67-rated housing and intuitive controls allow single-hand operation in harsh weather conditions, maintaining reliable thermal imaging in the most demanding outdoor environments.

Revisit every wildlife encounter in sharp thermal imaging with internal and microSD® expandable memory
Polished menus allow quick thermal palette adjustments and provide easy access to new features such as picture-in-picture zoom, video recording, and GPS functionality.
The advanced image processing of FLIR’s Boson® thermal core and a vivid OLED display offer superb, unwavering vision in challenging environments.

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Scion firmware

You must be logged in to download file.

Datasheet

FLIR Scion OTM 60Hz Datasheet

Datasheet

FLIR Scion OTM 9HZ Datasheet

Brochure

Maritime Thermal Vision Recreational Brochure

Datasheet

FLIR Scion OTM Maritime Datasheet

Application Story

How the Flir Scion Makes For a Stronger First Step in Power Line Inspections

Tech Note

Your Perfect Palette

User Manual

Scion User Manual

Quick Start Guide

Scion Quick Start Guide

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure