Discontinued

FLIR X8500sc MWIR

High-Speed HD MWIR InSb Camera

Product Variations

The FLIR X8500sc is a highly sensitive, high-speed, high definition MWIR camera designed for scientists, researchers, and engineers. It has all the features needed for research and science: from on-camera RAM/SSD recording to a four-position motorized flter wheel. Plus, by combining HD resolution with high-speed frame rates, the X8500sc allows researchers to fully image the scene and stop motion on high-speed events – whether they’re in the lab or on the test range.

Speed, Sensitivity, and Resolution for R&D and Science
Records up to 180 frames per second at 1280 x 1024 pixel resolution for true HD high-speed thermal imaging.
Incorporates a four-position motorized filter wheel for filter exchange. Add custom cold filters for more tailored spectral filtering requirements.
Streams high-speed 14-bit data for live viewing, analysis, or recording. Features trigger options ideal for high-speed, high sensitivity applications.

Specifications

Highlighted
Detector Resolution
Resolution 1280 x 1024
Detector Pitch 12 µm
Spectral Range 1.5 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f_number f/2.5
Dynamic Range 14-bit
NETD <30 mK typical
Frame Rate [Full Window] Programmable; 0.0015 Hz to 180 Hz
Standard Temperature Range -20°C to 300°C (-4°F to 572°F)
Optional Temperature Range
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Imaging & Optical
Available Lenses 25 mm, 50 mm, 100 mm
Camera f_number f/2.5
Detector Pitch 12 µm
Detector Resolution
Detector Type FLIR indium antimonide (InSb)
Digital Zoom 1x, 4x, 4:3
Dynamic Range 14-bit
Filtering 4-position motorized filter wheel, standard 1-inch filters
Focus Manual
Frame Rate [Full Window] Programmable; 0.0015 Hz to 180 Hz
Image Time Stamp Internal IRIG-B decoder clock TSPI accurate time stamp
Lens Interface FLIR FPO (4-tab bayonet)
Minimum Integration Time 270 ns to ~full frame
NETD <30 mK typical
On Camera Image Storage RAM (volatile): 16 GB, up to 6,100 frames full frame
SSD (non-volatile): includes 512GB compatible with >4 TB
Operability >99.5% (>99.95% typical)
Overlay Customizable
Palette Selectable 8-bit
Pixel Clock 355 MHz
Radiometric Data Streaming Simultaneous Gigabit Ethernet (GigE Vision®), Camera Link, CoaXPress (CXP)
Readout Snapshot
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Resolution 1280 x 1024
Sensor Cooling Linear Sterling Cooler
Spectral Range 1.5 – 5.0 µm
Standard Video HDMI, SDI, NTSC, PAL
Subwindow Modes Flexible windowing down to 64 × 4 (steps of 32 columns, 4 rows)
Video Modes HDMI/HD-SDI: 720p/25/29.9/50/59.9 Hz, 1080p/25/29.9 Hz Composite: NTSC, PAL
Measurement & Analysis
Accuracy ≤100°C (≤212°F), ±2°C (±3.6°F) accuracy (±1°C/1.8°F typical); >100°C ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Optional Temperature Range [with band matched optics] 45°C to 600°C/113°F to 1112°F (ND1); 250°C to 2000°C/482°F to 3632°F (ND2); 500°C to 3000°C/932°F to 5432°F (ND3)
Standard Temperature Range -20°C to 300°C (-4°F to 572°F)
Communication & Data Storage
Command and Control GigE, USB, RS-232, Camera Link, CXP (GenICam protocol supported over GigE or CXP)
Synchronization Modes Genlock, Sync-in, Sync-out
General
Size [L x W x H ] w_o Lens 249 × 157 × 147 mm (9.8 × 6.2 × 5.8 in)
Weight [without lens and with handle] 6.35 kg (14 lbs)
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Mounting 2 x 1/4-20 tapped holes, 1 x 3/8-16 taped holes 4 x 10-24 tapped holes, Side: 3x 1/4-20 tapped holes
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock_vibration 40 g, 11 msec 1/2 sine pulse/4.3 g RMS random vibration, all 3 axes

Accessories

Resources & Support

User Manual

X Series Science Camera User Manual

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Datasheet

X8500sc-MWIR-DATASHEET

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.