Extech 42570

Dual Laser InfraRed Thermometer

Product Variations

This Dual Laser Infrared Thermometer identifies the IR temperature where the dual laser converges into a single spot at approximately 50 inches from the target. Meter features fast 100 millisecond response times, Type K input, and a USB interface. Adjustable emissivity increases measurement accuracy for a variety of surfaces. Adjustable high/low set points with audible alarm alerts you when the temperature exceeds programmed set points. Featuring MAX/MIN/AVG/DIF measurements that displays the highest, lowest, average, and MAX minus MIN values. Comes complete with Type K temperature probe, USB cable and software, carrying case and 9-volt battery.

High 50:1 distance to target ratio measures smaller surface areas at greater distances
Dual Laser Targeting indicates ideal measuring distance when two laser points converge to 1" target spot
Adjustable High/Low set points with audible alarm alerts user when temperature exceeds the programmed set points

Specifications

General
Distance to Target Ratio 50:1
Emissivity 0.10 to 1.00, adjustable
Memory Manually store/recall 100 readings
Repeatability ±0.5% or 1.8 °F/1 °C
Targeting dual laser
Temperature (IR) Basic Accuracy -58 to 3992 °F (-50 to 2200 °C)
Temperature (IR) Max Resolution ±(1% of reading + 2°F/1°C)
Temperature (RTD) 0.1 °F/ °C
Temperature (Type K) Max Resolution -58 to 2498 °F (-50 to 1370 °C)
Additional Details
Certifications 42570-NISTL_S: CE, NIST (limited to certain functions)
42570_S: CE
Dimensions 8 × 6.1 × 2" (204 × 155 × 52mm)
Power 1 × 9V battery
Warranty 3 years
Weight 11.3oz (320g)

Accessories en-us

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 42570 Software

You must be logged in to download file.

User Manual

Extech 42570 User Manual

Datasheet

Extech 42570 Datasheet

Certification

Extech 42570 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.