Extech 461920

Mini Laser Photo Tachometer Counter

Product Variations

Extech's 461920 is a tachometer for RPM measurements. Make safe, non-contact RPM measurements (2 to 99,999 RPM) of rotating objects by pointing the integral laser (1.6-ft. target distance) at the reflective tape placed on the object to be measured. Complete with 9-Volt battery, reflective tape and user manual.

Specifications

General
Revolution Count [Photo] 1 to 99,999 revolutions
Revolution Count [Photo] Basic Accuracy ±0.05%
Revolution Count [Photo] Max Resolution 1 count
Rotation Speed [Strobe] 2 to 99,999 rpm
Rotation Speed [Strobe] Basic Accuracy ±0.05%
Rotation Speed [Strobe] Max Resolution 0.1rpm
Additional Details
Certifications 461920-NIST_S: CE, NIST
461920_S: CE
Dimensions 6.2 × 2.3 × 1.6" (160 × 60 × 42mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.3oz (151g)

Resources & Support

Certification

Extech 461920 Declaration of Conformity

Datasheet

Extech 461920 Datasheet

User Manual

Extech 461920 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart