A84xx

Compact MWIR HD Science Camera

Product Variations

The A8481 and A8451 bring 1280 × 1024 HD MWIR imaging to the compact A-Series body, with four times the pixels of VGA A-Series cameras. They share their body and mounting points with the A6451, A6481, and A6700 Series, so existing fixtures and cabling carry over. The 8 µm high operating temperature (HOT) strained-layer superlattice (SLS) detector is cooled by a long-life linear cooler rated in the 27,000-hour class. The A8481 adds a motorized lens interface and a motorized 3-position filter wheel, and both cameras support a range of FLIR Precision Optics lenses. Gigabit Ethernet or CoaXPress connectivity provides complete camera control and fully radiometric capture in FLIR Research Studio Professional.

• Maximize measurement pixels with manual, microscope, and macro FLIR Precision Optics lenses, plus motor-focus lenses on the A8481
• Extend the measurable temperature range with the motorized 3-position filter wheel on the A8481
• Lock capture to your test with precision triggering and sync I/O
• Analyze and record 1280 × 1024 (1.3 MP) HD thermal imagery, fully radiometric
• Detect small thermal differences with 35 mK NETD (typical)
• Inspect small components up close with optional 1× and 3× microscope lenses
• Stream fully radiometric data at 45 Hz over Gigabit Ethernet or 60 Hz over CoaXPress
• Acquire and analyze in Research Studio's Connect → View → Record → Analyze workflow
• Work in the operating system and language your team prefers

Specifications

Highlighted
IR Resolution 1280 × 1024 HD
Spectral Range 3.4 - 5.1 µm
Detector Type HOT MWIR SLS
f-number f/2.5
Dynamic Range 14-bit
Max Frame Rate Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Integration Time Minimum: 480 ns to ~full frame
Optional Temperature Range
Imaging & Optical
Available Lenses Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm, 50 mm Macro
Close-up Lenses/Microscopes 1x, 3x
Detector Type HOT MWIR SLS
Dynamic Range 14-bit
f-number f/2.5
Image Time Stamp Yes
Integration Time Minimum: 480 ns to ~full frame
IR Resolution 1280 × 1024 HD
Max Frame Rate Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Operability 99.5%
Pixel Clock 50 MHz
Radiometric IR video streaming GigE Vision / CoaXPress
Readout Modes Asynchronous integrate while read / Asynchronous integrate then read
Readout Type Snapshot
Sensor Cooling Linear, closed-cycle (27,000 h)
Spectral Range 3.4 - 5.1 µm
Subwindow Modes Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Thermal Sensitivity_NETD [typical] 35 mK NETD (typical)
Video Modes SDI: 720p @ 50/59.9, 1080p @ 25/29.9
Video Standard SDI
Measurement & Analysis
Accuracy 2°C or ±2% of reading
Automatic Gain Control
Object Temperature Range -20°C to 3000°C (-4°F to 5432°F)
Optional Temperature Range
Communication & Data Storage
Command and Control GigE, CXP, RS-232
Synchronization Modes Sync in / Sync out
General
Size [L × W × H] 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in.)
Weight [without lens] 2.3 kg (5 lbs)
Power
Power Nominal voltage is 24 V DC (ranging from 20 to 28 V); continuous current is 1.4 A,
Environmental & Certifications
Mounting
Operating Temperature Range

Accessories en-us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.