Extech AN300

Large Vane CFM/CMM Thermo-Anemometer

Product Variations

The AN300 is a Large Vane CFM/CMM Thermo-Anemometer. This meter measures Air Velocity, Air Flow and Temperature. Extech’s Large Vane Thermo-Anemometer series allows for more precise readings on larger size ducts. Each meter simultaneously displays Airflow or Air Velocity and Temperature. Complete with 4 AAA batteries and hard carrying case.

Specifications

General
Air Velocity (ft/min) 40 to 5900ft/min
Air Velocity (ft/min) Basic Accuracy ±1.5%
Air Velocity (m/s) 0.2 to 30m/s
Air Velocity (m/s) Basic Accuracy ±1.5%
Air Volume (CFM) 0 to 99999 CFM
Air Volume (CFM) Max Resolution 0.1 CFM
Air Volume (CMM) 0 to 99999 CMM
Air Volume (CMM) Max Resolution 0.1 CMM
Temperature (Air) -4 to 140°F (-20 to 60°C)
Temperature (Air) Basic Accuracy ±0.6°C
Additional Details
Certifications AN300-NIST_S: CE, NIST
AN300_S: CE
Dimensions 10.6 × 4.2 × 2" (269 × 106 × 51mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 7oz (200g)

Accessories en-us

Resources & Support

User Manual

Extech AN300 User Manual GB

Datasheet

Extech AN3xx Datasheet

Certification

Extech AN300 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.