Extech EA15

EasyView™ Dual Input Temperature Datalogger

Product Variations

EA15 is an EasyView Dual Input Temperature Datalogger capable of-200 Degrees to 1999 Degrees Fahrenheit and -200 Degree to 1360 Degree Celsius measurements. Timer function displays elapsed time plus the time when minimum and maximum readings are taken. Records Max/Min readings for later recall. Built-in datalogger stores up to 8800 data sets. Complete with built-in stand, protective holster, two Type K bead wire temperature probes and batteries.

Specifications

General
Temperature (Type E) -200 to 1598 °F (-150 to 870 °C)
Temperature (Type E) Basic Accuracy ±0.05% of reading (+1.5 °F/+0.75 °C)
Temperature (Type E) Max Resolution 0.1 °F/°C
Temperature (Type J) -200 to 1994 °F (-150 to 1090 °C)
Temperature (Type J) Basic Accuracy ±0.05% of reading (+1.5 °F/+0.75 °C)
Temperature (Type J) Max Resolution 0.1 °F/°C
Temperature (Type K) Basic Accuracy ±0.05% of reading (+1.5 °F/+0.75 °C)
Temperature (Type K) Max Resolution 0.1 °F/°C
Temperature (Type N) -200 to 1999.9 °F (-150 to 1300 °C)
Temperature (Type N) Basic Accuracy ±0.05% of reading (+1.5 °F/+0.75 °C)
Temperature (Type N) Max Resolution 0.1 °F/°C
Temperature (Type R) 35 to 1999.9 °F (2 to 1767 °C)
Temperature (Type R) Basic Accuracy ±0.05% of reading (+4 °F/+2 °C)
Temperature (Type R) Max Resolution 1 °F/°C
Temperature (Type S) 35 to 1999.9 °F (2 to 1767 °C)
Temperature (Type S) Basic Accuracy ±0.05% of reading (+4 °F/+2 °C)
Temperature (Type S) Max Resolution 1 °F/°C
Temperature (Type T) -200 to 752 °F (-150 to 400 °C)
Temperature (Type T) Basic Accuracy ±0.05% of reading (+1.5 °F/+0.75 °C)
Temperature (Type T) Max Resolution 0.1 °F/°C
Temperature [IR]
Temperature [Type K] -200 to 1999.9 °F (-150 to 1370 °C)
Additional Details
Certifications EA15-NIST_S: CE, NIST
EA15_S: CE
Dimensions 6 × 2.8 × 1.5" (152 × 72 × 37mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.3oz (235g)

Accessories en-us

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech EA15 Software

You must be logged in to download file.

Certification

Extech EA15 Declaration of Conformity

User Manual

Extech EA15 User Manual

Datasheet

Extech EA10 EA15 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.