Discontinued

Extech RH520A

Humidity+Temperature Chart Recorder with Detachable Probe

Product Variations

This paperless chart recorder provides simultaneous digital and graphical display of relative humidity and temperature. The display also shows dew point, date and time and Min/Max measurements. Stored readings can be recalled on the display or downloaded to a PC to obtain a permanent record. Provisions for wall mounting or the control panel swivels to act as a desk stand. The user can set audible and visual alarms with High and Low limits for humidity and temperature. ExChart software calculates Wet Bulb and Grains per Pound (GPP). Comes complete with detachable sensor probe with 1 meter cable, RS-232 cable with USB adapter, Windows-compatible software, 100-240 VAC 50/60Hz adapter, and three AA batteries.

Specifications

General
Relative Humidity 10.0 to 95.0%
Relative Humidity Basic Accuracy ±3%
Temperature [Air] -20.0 to 140.0 °F (-28.0 to 60.0 °C)
Temperature [Air] Basic Accuracy ±1.8 °F/ ±1 °C
Additional Details
Certifications CE
Dimensions 5 × 7.7 × 0.9" (129 × 195 × 22mm)
Power 3 × AA (1.5V) batteries
Warranty 2 years
Weight 12.6oz (357g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech RH520 ExChart Software

You must be logged in to download file.

Certification

Extech RH520A Declaration of Conformity

Datasheet

Extech RH520A Datasheet

User Manual

Extech RH520A User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart