Extech SL400

Personal Noise Dosimeter with USB Interface

Product Variations

Sound level monitoring is essential to determine what protective measures are required for employees who are routinely exposed to loud noise. Perform noise surveys in compliance with OSHA, MSHA, DOD, ACGIH, and ISO standards with the Extech SL400 dosimeter. An SL400 noise accumulation survey can determine total sound exposure over an 8-hour period. This compact, lightweight dosimeter can also serve as a sound level meter, logging up to 999,999 readings with sampling times between 1 second and 24 hours. An optional 94 dB calibrator allows you to perform before-and-after calibration checks, per ANSI standards. The SL400 comes with PC software to control setup and retrieve stored events or analyze real-time measurements.

Specifications

General
Criterion 30 to 140dB in 0.1dB steps
Exchange Rate 3, 4, 5 or 6 dB
Frequency Bandwidth 20Hz to 8kHz
Memory Dose: 10,000 points/SLM: 999,999 points
Microphone Condenser 32" (81.3cm)
Response Time Fast, Slow, Impulse
Sound Range (dB) 30 to 90 dB, 50 to 110dB; C, Z Peak: 70 to 140dB / C and Z Peak: 90 to 143dB
Sound Range (dB) Basic Accuracy ±1.4dB@94dB 1kHz
Threshold 30 to 140dB in 0.1dB steps
Weighting A, C, Z
Additional Details
Certifications SL400-NIST_S: CE, NIST
SL400_S: CE
Dimensions 4.2 × 2.6 × 1.3" (107 × 65 × 33mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7oz (198g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech SL400 Software

You must be logged in to download file.

Brochure

What do you need to measure? FLIR WDYNTM brochure GB

User Manual

Extech SL400 User Manual

Certification

Extech SL400 Declaration of Conformity

Datasheet

Extech SL400 Datasheet

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart