Discontinued

FLIR T1030sc

HD Performance Handheld Infrared Camera

Product Variations

The T1030sc is a portable, high-speed, high definition infrared camera that records full 1024 × 768 resolution images at 30 frames per second. It’s designed for engineers, researchers, and scientists who need the highest resolution and sensitivity possible in a flexible, battery-powered handheld package. The T1030sc lets you capture lossless HD radiometric imagery at up to 120 Hz which you can view, acquire, analyze, and share in FLIR ResearchIR Max or MathWorks® MATLAB.

An extraordinarily sensitive detector and HD-ready optics provide stunning thermal images and accurate, non-contact temperature measurements
Battery-powered, handheld camera goes where you need it. Wi-Fi communication simplifies image sharing, remote control and viewing, and quick reporting.
Stream uncompressed data to a PC or capture fully dynamic radiometric video in the camera.

Specifications

Highlighted
IR Resolution 1024 × 768 pixels
Detector Pitch 17 µm
Spectral Range 7.5 - 14 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Camera f_number f/1.15
NETD <20 mK @ 30°C (86°F)
Thermal Sensitivity_NETD <20 mK @ 30°C (86°F)
Frame Rate 30 Hz, full window, in camera 120 Hz, full window, with HSI to computer 240 Hz, ½ window with HSI
Focus One shot or manual
Imaging & Optical
4.3 inch Display 800 x 480 pixels
Auto orientation Automatic landscape or portrait
Automatic Image Adjustment Standard or histogram based on the image content
Available Lenses 28°
Built_in Digital Camera 5 Mpixel with LED light
Camera f_number f/1.15
Camera size excl lens [L x W x H] 167.2 mm × 204.5 mm × 188.3 mm (6.6 in. × 8.0 in. × 7.4 in.)
Camera software update Use PC software FLIR Tools
Close_up Lenses_Microscopes NA
Color palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Pitch 17 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital Camera Field of view adapts to the infrared lens
Digital image enhancement Adaptive digital noise reduction
Digital Zoom 1–8× continuous
Display Type Capacitive touch screen
Field of view [FOV] 28° × 21°
Focal Length 36 mm (1.42 in.)
Focus One shot or manual
Frame Rate 30 Hz, full window, in camera 120 Hz, full window, with HSI to computer 240 Hz, ½ window with HSI
Gallery Review thumbnail/full image on the camera Edit measurements/palettes/image modes on the camera
Image Description Add short note (stored in the JPEG exif tag)
Image Frequency 30 Hz
Image Modes Thermal, thermal MSX, picture in picture, digital camera
Infrared Image Full color infrared image
IR Resolution 1024 × 768 pixels
Laser Activated by a dedicated button
Laser Alignment Position is automatically displayed on the infrared image
Lens Identification Automatic
Manual Image Adjustment Linear based, possible to adjust level/span/max./min.
Minimum IR focus distance 0.4 m (1.32 ft.)
Minimum IR–visual alignment distance 0.4 m (1.32 ft.)
MSX Resolution 1024 × 768 pixels
Multi Spectral Dynamic Imaging [MSX] Thermal image with enhanced detail presentation
NETD <20 mK @ 30°C (86°F)
Non_Radiometric IR Video H.264 to memory card
Non_radiometric IR video recording H.264 to the memory card
Non_radiometric IR video streaming H.264 video using Wi-Fi H.264 video using USB
Picture_in_Picture Resizable and movable infrared area on the visual image
Radiometric IR Video Real-time radiometric recording (RTRR) to memory card
Radiometric IR video recording Real-time radiometric recording (RTRR) to the memory card
Radiometric IR video streaming Real-time radiometric streaming (RTRS) via USB
Sketch Draw on the thermal/digital image or add predefined stamps Separate PC software with extensive report generation
Spatial resolution [IFOV] 0.47 mrad
Spectral Range 7.5 - 14 µm
Thermal Sensitivity_NETD <20 mK @ 30°C (86°F)
Time Constant < 10 ms
UltraMax Yes
UltraMax Supported Yes
Video Lamp Built-in LED light
Viewfinder Built-in 800 × 480 pixels
Visual Image Full color visual image
Visual Video Recording H.264 to the memory card
Visual Video Streaming H.264 video using Wi-Fi H.264 video using USB
Measurement & Analysis
Accuracy ±1°C (±1.8°F) or ±1% at 25°C for temperatures between 5°C to 150°C ±2°C (±3.6°F) or ±2% of reading at 25°C for temperatures up to 1200°C
Area 5 + 5 areas (boxes and circles) with max./min./average
Atmospheric transmission correction Automatic, based on the inputs for distance, atmospheric temperature, and relative humidity
Automatic Gain Control Manual, Linear, Histogram
Color alarm [isotherm] Above/below/interval
Difference Temperature Delta temperature between the measurement functions and the reference temperature
Emissivity Correction Variable from 0.01 to 1.0 or selected from the materials list
External Optics and Windows Correction Automatic, based on the inputs of the window transmission and temperature
Measurement Corrections Emissivity, reflected temperature, relative humidity, atmospheric temperature, object distance, external infrared window compensation
Measurement Function Alarm Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets No measurements, Center spot, Hot spot, Cold spot, User preset 1, User preset 2
Measurements correction Emissivity, reflected temperature, relative humidity, atmospheric temperature, object distance, external IR window compensation
Object Temperature Range –40°C to 150°C (–40°F to 302°F), 0°C to 650°C (32°F to 1202°F), 300°C to 2000°C (572°F to 3632°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Profile 1 line profile with max./min. temperature
Reference Temperature Manually set using the difference temperature
Reflected apparent temperature correction Automatic, based on the input of the reflected temperature
Set_up Commands Define user presets, Save options, Programmable button, Reset options, Set up camera, Wi-Fi, GPS & compass, Bluetooth, Language, Time & units, Camera information
Spot Meter 10.0
User Presets The user can select and combine measurements from any number of spots/boxes/circles/profiles/delta
Communication & Data Storage
Antenna Internal
Audio Microphone headset via Bluetooth for the voice annotation of images
Bluetooth Frequency range: 2402–2480 MHz, supports 2.1 and 4.0
File Formats Standard JPEG, measurement data included CSQ, measurement data included
File Formats_Visual Standard JPEG, automatically associated with the corresponding thermal image
Image File Format Standard JPEG, including digital photo and measurement data, on memory card
Image Storage Standard JPEG, including digital image and measurement data, on a memory card
Image Storage Mode Simultaneous storage of thermal and digital images in the same JPEG file Option to store a digital photo as a separate JPEG file
Interfaces USB Micro-B, Bluetooth, Wi-Fi, HDMI
METERLiNK Wireless connection (Bluetooth) to: FLIR meters with METERLiNK
METERLiNK_Bluetooth Communication with headset and external sensors
SD Card One card slot for removable SD memory cards
Storage Media Removable media SD or SDHC card. Class 10 or better recommended
Time Lapse 15 seconds to 24 hours
USB USB Micro-B: data transfer to and from a PC, uncompressed colorized video
USB_Standard USB 2.0 High Speed USB Micro-B connector
Video Connector Type HDMI type C
Video Out HDMI 640 × 480 HDMI 1280 × 720 DVI 640 × 480 DVI 800 × 600
WiFi Standard: 802.11 b/g/n Frequency range: 2412–2462 MHz Max. output power: 15 dBm
General
Box Contents Infrared camera with lens Battery (2 each), Battery charger, HDMI-HDMI cable, Hard transport case Large eyecup, Lens cap, Neck strap, Power supply, including multi-plugs USB cable, Standard A to Micro-B Calibration certificate, FLIR Tools+ license card, User documentation on CD-ROM Printed documentation, Bluetooth headset, SD card
Compass Camera direction automatically added to every image
Housing material Magnesium
Laser Pointer USB-micro-AB, Bluetooth, Wi-Fi, HDMI
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Pro (3 month subscription) + FLIR Route Creator Plugin for Thermal Studio Pro (3 month subscription)
System Includes Infrared camera with lens, Battery (2 each), Battery charger, HDMI-HDMI cable, Hard transport case, Large eyecup, Lens cap, Bluetooth headset, SD card, Neck strap, Power supply including multi-plugs, USB cable Standard A to Mini-B, HSI box, Calibration certificate, FLIR Tools download card, User documentation on CD-ROM, Printed documentation
Weight 1.9 kg (4.3 lb.)
User Interface
Display Built-in touch screen, 4.3 in. wide screen LCD, 800 × 480 pixels
Languages Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Swedish, traditional Chinese, Turkish
Text Add table, select between predefined templates
Touch Screen Yes
Voice 60 seconds (via Bluetooth) stored with the image
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery Type Rechargeable Li ion battery
Charging system In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging Temperature 0°C to 45°C (32°F to 113°F), except for the Korean market: 10°C to +45°C (‎50°F to ‎113°F)‎
Charging Time 2.5 hours to 90% capacity, charging status indicated by LEDs
External Power Operation AC adapter 90–260 V AC, 50/60 Hz or 12 V from a vehicle (cable with a standard plug, optional)
Power Management Automatic power-off functionality, user configurable between 5 minutes, 20 minutes, and no automatic shutdown
Environmental & Certifications
EMC ETSI EN 301 489-1 (radio) ETSI EN 301 489-17 EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission) ICES-003
Encapsulation IP 54 (IEC 60529)
Ergonomics The viewfinder plus the 120° rotating optical block allow you to point the camera in multiple directions while maintaining a comfortable position
Humidity [operating and storage] IEC 60068-2-30 / 24 hours, 95% relative humidity, 25–40°C (77–104°F) / 2 cycles
Laser Classification Class 2
Laser Type Semiconductor AlGaInP diode laser, 1 mW, 635 nm (red)
Operating Temperature Range -40° to 2000°C
Radio Spectrum ETSI EN 300 328 FCC Part 15.247 RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Shock 25 g (IEC 60068-2-29)
Storage Temperature Range –40 to +70°C (–40 to +158°F)
Tripod Mounting UNC 1/4"-20
Vibration 2 g (IEC 60068-2-6)

Accessories

Resources & Support

Datasheet

FLIR T1030sc DataSheet

Brochure

FLIR T1030sc Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-5-10 Limited Warranty

Warranty

FLIR Global 2-5-10 Warranty US

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.