Discontinued

FLIR A15

IR Temperature Sensors

The FLIR A15 thermal imaging temperature sensor offers comprehensive visual temperature monitoring for process control/quality assurance applications as well as condition monitoring and fire prevention. The A15 integrates seamlessly into existing systems and as part of the Ax5-Series, is among the only thermal imaging temperature sensors on the market to provide temperature linear output through GenICam™ compliant software.

Temperature Monitoring You Can See
At just 4.2 × 1.6 × 1.7 in, the A15 brings thermal imaging to your smallest spaces at an affordable price.
Easy setup thanks to GigE Vision and GenICam compliance and GigE Vision lockable connector.
Synchronize between multiple cameras for greater coverage and communication, or for stereoscopic applications.

Specifications

Imaging & Optical
Screen EST Mode No

Accessories

Resources & Support

User Manual

FLIR Ax5 User Manual

Brochure

FLIR Automation Brochure

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

ISO 9001-2015 FLIR Sweden

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.