Discontinued

FLIR A310

IR Temperature Sensors for Critical Equipment Monitoring

Product Variations

The FLIR A310 is a fixed-mounted thermal imaging camera that can be installed almost anywhere to monitor your critical equipment and other valuable assets. The camera can safeguard your plant and measure temperature differences to assess the criticality of a given situation. This allows you to see problems before they become costly failures, preventing downtime and enhancing worker safety.

Monitor Your Critical Equipment
The FLIR A310 features a 320 x 240 pixel vanadium oxide (VOx) microbolometer that detects temperature differences as small as 50 mK.
Ethernet/IP, Modbus TCP compliant for sharing analysis and alarm results to a PLC; digital inputs/outputs are available for alarms, external equipment control.
The A310 offers spot, area, and difference temperature measurement, and can alarm as a function of analysis, internal temperature, or digital input.

Specifications

Highlighted
Digital I_O connector type 6-pole jackable screw terminal
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital Output Purpose As function of ALARM, Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, ON = supply (max. 100 mA), OFF = open
Ethernet Video Streaming MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
EMC •EN 61000-6-2 (Immunity) •EN 61000-6-3 (Emission) •FCC 47 CFR Part 15 Class B (Emission)
f number 1.3
Image Frequency 9 Hz
Thermal Sensitivity_NETD < 0.05°C @ +30°C (+86°F) / 50 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading
Alarm Functions 6 automatic alarms on any selected measurement function, Digital In, Camera temperature, timer
Alarm Output Digital Out, log, store image, file sending (ftp), email (SMTP), notification
Communication & Data Storage
Digital input purpose Image tag (start/stop/general), Input ext. device (programmatically read)
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital I_O connector type 6-pole jackable screw terminal
Digital I_O isolation voltage 500 VRMS
Digital I_O supply voltage 6–24 VDC, max. 200 mA
Digital Output Purpose As function of ALARM, Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, ON = supply (max. 100 mA), OFF = open
Ethernet Control, result and image
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type RJ-45
Ethernet Image Streaming 16-bit 320 × 240 pixels @ 4.5 Hz - Radiometric
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 0
Ethernet Protocols Ethernet/IP, Modbus TCP, TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 100 Mbps
Ethernet Video Streaming MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
File Formats Standard JPEG, 16-bit measurement data included
Storage Media Built-in memory for image storage
Video Connector Type Standard BNC connector
Video Out Composite video output, PAL and NTSC compatible
Imaging & Optical
Color palettes Color palettes (BW, BW inv, Iron, Rain)
Detector Pitch 25 µm
Detector Time Constant Typical 12 ms
Detector Type Focal Plane Array (FPA), uncooled microbolometer
f number 1.3
Field of view [FOV] 25° × 18.8°
Focal Length 18 mm (0.7 in.)
Focus Automatic or manual (built in motor)
Image Frequency 9 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Minimum Focus Distance 0.4 m (1.31 ft.)
Screen EST Mode No
Spatial resolution [IFOV] 1.36 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity_NETD < 0.05°C @ +30°C (+86°F) / 50 mK
Video Standard CVBS (ITU-R-BT.470 PAL/SMPTE 170M NTSC)
Zoom 1–8× continuous, digital, interpolating zooming on images
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Alarm Functions 6 automatic alarms on any selected measurement function, Digital In, Camera temperature, timer
Alarm Output Digital Out, log, store image, file sending (ftp), email (SMTP), notification
Area 10 boxes with max./min./average/position
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Difference Temperature Delta temperature between measurement functions or reference temperature
Emissivity Correction Variable from 0.01 to 1.0
External Optics and Windows Correction Automatic, based on input of optics/window transmission and temperature
Isotherm 1 with above/below/interval
Measurement Corrections Global and individual object parameters
Measurement Option Measurement Mask Filter Schedule response: File sending (ftp), email (SMTP)
Object Temperature Range –20 to +120°C (–4 to +248°F) 0 to +350°C (+32 to +662°F)
Optics Transmission Correction Automatic, based on signals from internal sensors
Reference Temperature Manually set or captured from any measurement function
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Set_up Commands Date/time, Temperature (°C/°F)
Spot Meter 10.0
General
Base Mounting 2 × M4 thread mounting holes (on three sides)
Contents Cardboard box, Infrared camera with lens, Ethernet cable, FLIR Tools download card, Mains cable, Power cable - pig-tailed, Power supply, Printed documentation, User documentation CD-ROM, Utility CD-ROM
Housing material Aluminum
Size [L x W x H] 170 × 70 × 70 mm (6.7 × 2.8 × 2.8 in.)
Weight 0.7 kg (1.54 lb.)
Environmental & Certifications
EMC •EN 61000-6-2 (Immunity) •EN 61000-6-3 (Emission) •FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP40 (IEC 60529)
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)
Operating Temperature Range –15°C to +50°C (+5°F to +122°F)
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to +70°C (–40°F to +158°F)
Tripod Mounting UNC 1/4"-20 (on three sides)
Vibration 2 g (IEC 60068-2-6)
Power
External Power Connector Type 2-pole jackable screw terminal
External Power Operation 12/24 VDC, 24 W absolute max.
Voltage Allowed range 10–30 VDC

Accessories

Resources & Support

Brochure

A3xx Temp Screen Brochure

Tech Note

A3xx Temp Screen TechNote A4

Tech Note

A3xx Temp Screen TechNote

Application Story

Oil Storage Application Story A4

Application Story

Oil Storage Application Story

Datasheet

A310 Datasheet

Brochure

FLIR Global Oil and Gas Industry Brochure

Brochure

FLIR Automation Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.