Discontinued

Extech EX360

8 Function True RMS Multimeter

$279.99
Product Variations

The Extech EX360 is a compact electrical true RMS multimeter with a built in non contact voltage detector. It features highly accurate true RMS measurements, LoZ for the prevention of false readings caused by ghost voltages, .5% basic accuracy, a 1000 V AC/DC volt range, resistance up to 40 MΩ, continuity beeper with visual alert, smart data hold, peak hold, auto power off with disable, relative mode for capacitance zero, and offset adjustment. Additionally, the EX360 excels in frequency and capacitance measurement. Complete with test leads, 9 V battery, holster with tilt stand and built-in magnet.

Specifications

General
AC Voltage 0.1mV to 1000V
Capacitance 1nF to 10mF
Continuity Yes
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy 0.5%
Diode Test Yes
Frequency 0.01Hz to 100kHz
Non_Contact Voltage [NCV] Detector Yes
Resistance 0.1Ω to 40MΩ
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 6.5 × 3.2 × 1.7" (164 × 82 × 44mm)
Power 1 × 9V battery
Safety Category CATIV - 600V
Warranty 3 years
Weight 5.9oz (450g)

Resources & Support

Datasheet

Extech EX36x Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart