Discontinued

FLIR LSX

Tactical Handheld Thermal Monocular

$3,229.00

The FLIR LS-X and LS-XR handheld thermal monoculars are designed for the men and women who serve and protect. This powerful, easy-to-use imager gives officers the tactical advantage when pursuing suspects, looking for evidence, or conducting search and rescue. The LS-X and LS-XR feature high resolution displays, extended zooming capabilities, and video output. Whatever you need to see, find it with the FLIR LS-X and LS-XR.

Tactical Advantage in Hand
An improved eyepiece display takes full advantage of the high resolution thermal core, 5x magnification, and InstAlert™ hot object highlighting.
This thermal monocular has intuitive controls that make single-handed use a breeze, even with gloves on.
These monoculars fit easily into pockets, packs, or the included Molle pouch.

Specifications

Highlighted
Thermal Sensitivity < 50 mK @ f/1.0
Sensor & Optical
Detector Type 336 x 256 VOx Microbolometer
Field of view [FOV] 17° x 13° NTSC
Image Processing FLIR Proprietary Digital Detail Enhancement ™
Thermal Sensitivity < 50 mK @ f/1.0
Environmental & Approvals
Drop Test Rating 1 m
Operating Temperature -4°F to 122°F (-20°C to 50°C); Laser = 4°F to 122°F (-10°C to 50°C)
Rating IP-67, Submersible
Storage Temperature -40°F to 140°F (-40°C to 60°C)
Power
Battery Life [Operating] > 5 Hours
Battery Type Internal Li-Ion Cell
Start Up Time < 1.5 seconds
File Storage & Communication
Video Output NTSC composite video Thru USB port via Custom USB to RCA cable. Output switchable to PAL via user GUI
UI-UX
Black Hot_White Hot Black Hot / White Hot / InstAlert™
Brightness Adjusts Display Brightness Setting
Built_in Display 640 × 480 LCD Display
Image Polarity White Hot / Black Hot / InstAlert™; Selectable
Laser Pointer Red Laser Pointer
On_Screen Symbology Standard
Polarity White Hot / Black Hot / InstAlert™; Selectable
Power Button On / Off
Splash Screen Generic
Video Refresh Rate < 9Hz NTSC or 60 Hz
Zoom Button 2× & 4×
System Overview
Package Includes Handheld Thermal Camera,USB Power Adapter/Charger,Wrist strap, Custom Video out cable, USB Cable, Quick Start Guide, Molle bag
Size [L x W x H] 6.70" × 2.31" × 2.44"
Warranty 2 years standard, 3 years with product registration
Waveband 7.5 - 13.5 µm
Physical
Dimensions 6.70" x 2.31" x 2.44"
Weight 12 oz (340 g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Scout II - III - LS-X - LS-XR and Ocean End User Tool

You must be logged in to download file.

Quick Start Guide

LSX-R Quick Start Guide

Datasheet

LS-Series Datasheet

User Manual

LSX-R User Manual

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart