Discontinued

Extech MA620

600A True RMS AC Clamp Meter + NCV

Product Variations

The Extech MA620 is a True RMS, autoranging AC Clamp Meter that offers plant maintenance techs, electrical troubleshooters, and DIYers a product with a high performance and exceptional value. In addition to a host of advanced multimeter and current measurement capabilities, it also has a built-in, non-contact (NCV) voltage detector. You can select auto or manual-ranging modes. The measurement functions cover all types of troubleshooting over and above noninvasive current probe measurements such as voltage, resistance, capacitance, frequency, duty cycle, diode, and continuity tests. Even measure temperature with the supplied Type K bead wire probe. Complete with test leads, general purpose Type K bead wire temperature probe, 9 V battery, and a carrying case.

Specifications

General
AC Current 60.00A, 600.0A
AC Current Basic Accuracy ±(2.8% of reading + 8 digits)
AC Current Max Resolution 0.01A
AC Voltage 6.000V, 60.00V, 600.0V
AC Voltage Basic Accuracy ±(1.8% of reading + 8 digits)
AC Voltage Max Resolution 0.001V
Capacitance 40.00nF, 400.0nF, 4.000ΩF, 40.00ΩF, 400.0ΩF, 4000ΩF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Voltage 600.0mV, 6.000V, 60.00V, 600.0V
DC Voltage Basic Accuracy ±(1.5% of reading + 2 digits)
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.5 to 99.0%
Duty Cycle Basic Accuracy ±(1.2% of reading + 2 digits)
Duty Cycle Max Resolution 0.10%
Frequency 10Hz to 10kHz
Frequency Basic Accuracy ±(3.0% of reading + 5 digits)
Frequency Max Resolution 0.01nF
Jaw Size 1.5" (40mm), conductors up to 500MCM
Non_Contact Voltage [NCV] Detector Yes
Resistance 600.0Ω, 6.000kΩ, 60.00kΩ, 600.0kΩ, 6.000MΩ, 60.00MΩ
Resistance Max Resolution 0.1Ω
Temperature [Type K] Max Resolution -4 to 1400 °F (-20 to 760 °C)
Temperature [Type N] ±(3% of reading + 9°F/5°C)
Temperature [Type N] Basic Accuracy 0.1°F/°C
True RMS Yes
Additional Details
Certifications CE, ETL
Dimensions 9.1 × 3 × 1.5" (232 × 77 × 39mm)
Display 6000-count segment LCD
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9.6oz (271g)

Resources & Support

User Manual

Extech MA620 User Manual

Certification

Extech MA620 Declaration of Conformity

Datasheet

Extech MA620 MA640 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart