Discontinued

FLIR Predator

Thermal Imaging Riflescope

Ready for day and night engagements, the FLIR Predator offers trusted thermal imaging in a compact, standalone weapon sight. Built with FLIR’s Tau 2 thermal core, the Predator can detect targets in complete darkness and through atmospheric obscurants such as snow, dust, smoke, and fog. The lightweight and intuitive weapon sight offers multiple user-controlled palettes and reticles for better target visibility and shot accuracy.

Proven Thermal Detection
Multiple user-controlled reticles and 25 mm lens allow rapid target acquisition in complete darkness and low-visibility weather conditions.
Reliable thermal imaging in one of the lightest and most compact weapon sights in its class.
Quick-release Picatinny rail mount, three second start-up time, and wireless remote control allow fast and simple operation.

Specifications

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor & Optical
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Boresight Accuracy -
Boresight Adjustment [Pix_MOA] Digitally Controlled
Boresight Repeatability -
Boresight Retention -
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Display Brightness Discretely Adjustable to 8 Levels
Display Type LED VGA
Elevation Adjustment Range [NTSC _ PAL] ±72MOA
Exit Pupil Diameter [mm] 10 mm
Eye Relief [mm] 45 mm
Field of View [angle] 13° × 10°
Focus Range 20m to inf.
Magnification 1.6x
Objective Focal Length 25 mm
Objective F_number 1:1
Objective Lens Type Germanium
Pixel Array Format 336×256
Pixel Display Format 640×480
Pixel Size 17 µm
Refresh Rate 30 Hz
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Recoil Resistance 700 g
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life Up to 4 (optional up to 12 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
Start Up Time 3 sec
File Storage & Communication
Analog Input and Output Format [resolution] PAL/ NTSC (640×480 pixels)
Remote Control Wireless
Video Recording Optional Digital Video Recorder with SD card slot
UI-UX
Digital Angle Cosine Indicator -
Focus Method -
Information_Based Histogram Equalization [IBHEQ] _ SKY_SEA -
Reticle Color Black, White, Red, Cyan
Smart Scene Optimization Yes
Thermal image palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow 1, Ironbow 2, Sepia, Color 1, Color 2, Ice-Fire, Rain, and OEM Custom
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
System Overview
Digital Compass -
Digital Inclinometer -
Digital Zoom 1×, 2x, and 4x
Height of the Scope Axis above Rail 42 mm (1.65 in)
Reticle Type 6-Pattern Digitally Controlled Dot 4 MOA, Line Dot, Cross Center Dot, Cross, Crosshair, and No Reticle
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Windage Adjustment Range [NTSC_ PAL] ±96MOA
Windage_Elevation Boresight Increment [NTSC] 1.2 mOA, 0.35 mils, 1.3 in/100 yd, 3.5 cm/100 m
Windage_Elevation Boresight Increment [PAL] -
Physical
Dimensions [L x W x H] 274 × 74 × 83 mm (10.8 × 2.9 × 3.3 in)
Weight [w_o Batteries] 0.63 kg (1.4 lbs)
Accessories
Included Accessories Soft carrying Case, Battery Cassette, Packing Box, Instruction Manual with Warranty Card, Two Lithium Battery CR123A, AWReC (Advanced Wireless Remote Control) #94, Picatinny adapter for AWReC (Advanced Wireless Remote Control), Video Cable, Lens Tissue
Optional Accesories Mil-Standard Hard Shipping/Storage Case #101, AMRF2200 - Advanced Modular Range Finder, Extended Battery Pack, IRIS Wireless Head Mounted Display, HD DVR Digital Video Recorder

Accessories

  1. Extended Battery Pack

Resources & Support

Datasheet

Predator Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure