Discontinued

Prometheus

Thermal Imaging Monocular

$2,999.00

The FLIR Prometheus combines a focusable 50 mm optical lens with the trusted performance of FLIR’s Tau™ 2 thermal imaging core. Designed for mid-range thermal surveillance and capable of refresh rates up to 60 Hz, the Prometheus offers dependable thermal imaging to maintain sightlines on moving objects of interest.

Thermal imaging provides unwavering vision in complete darkness and through glaring light, smoke, and haze.
Prometheus is equipped with a 50 mm manual focus lens to detect humans, animals, and objects from distance.
The feature-packed Prometheus offers a 4x digital zoom and multiple user-controlled color palettes.

Specifications

Highlighted
Optical Magnification 3x
Display resolution 1280 x 960
Sensor & Optical
Detector Type 17µm microbolometer
Diopter Adjustment Yes
Diopter Adjustment Range -5 to +5 dpt
Focus Range 5 m to infinity
Lens HFOV 7.8° x 5.9°
Lens System 50 mm; F/1.0
Optical Magnification 3x
Refresh Rate 9 or 30 or 60 Hz
Resolution 336x256
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Power
Battery Two CR123A 3V Lithium batteries or CR123 type rechargeable batteries with voltage from 3.0V to 3.7V (2)
Battery Life Up to 4 hrs. at 20C°
File Storage & Communication
Video Out Yes
UI-UX
Control Panel Buttons Configures Operational Settings: •Display Brightness Control •Image Palette Control •Digital Zoom Control •On-Screen Menu Navigation
Display Quad-VGA
Display resolution 1280 x 960
Operation Switch On/ Off/ Standby Mode
System Overview
Color palettes White Hot, Black Hot, Fusion, Rainbow, Globow, Ironbow1, Ironbow2, Sepia, Color1, Color2, Ice-Fire, Rain, and OEM
Digital Zoom 2x, 4x
Weight [incl lens] 0.55 kg (1.2 lbs.)
Physical
Dimensions 238 x 74 x 65 mm (9.4 x 2.9 x 2.6 in)
Cart

Added to cart